目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
M.1043-AN - Tubular handles
Elesa+Ganter
手柄
M.1043
Powered by
CAD模型選擇
{elesa_ganter/u_handles/m_1043_combi/171_m1043_an.prj},{NB=Tubular handles M.1043/20-700-AN},{PARTNUMBER=37683},{DESCRIPTION=M.1043/20-700-AN},{DIM01=20},{DIM02=700},{DIM03=720},{DIM04=8.5},{DIM05=13.5},{DIM06=58},{DIM07=45},{DIM08=18},{DIM09=9.5},{DIM10=15},{DIM11=662},{DIM12=47},{DIM13=13},{DIM14=4},{DIM15=28},{DIM16=600},{DIM17=900},{WEIGHT=232},{L=720},{F=700.000},{H=58},{C=28},{L1=662},{L2=47},{L3=13.000},{H1=45},{H4=15.000},{D2=4.000},{D3=20},{D=8.500},{D1=13.5},{H2=18.000},{H3=9.5},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d3
[mm]
DIM02
f±1
[mm]
DIM03
L
[mm]
DIM04
d
[mm]
DIM05
d1
[mm]
DIM06
h
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
h4
[mm]
DIM11
l1
[mm]
DIM12
l2
[mm]
DIM13
l3
[mm]
DIM14
d2
[mm]
DIM15
C
[mm]
WEIGHT
重量
[g]
Tubular handles M.1043/20...
37623
M.1043/20-200-AN
20
200
220
8.5
13.5
58
45
18
9.5
15
162
47
13
4
28
128
Tubular handles M.1043/20...
37633
M.1043/20-300-AN
20
300
320
8.5
13.5
58
45
18
9.5
15
262
47
13
4
28
140
Tubular handles M.1043/20...
37643
M.1043/20-350-AN
20
350
370
8.5
13.5
58
45
18
9.5
15
312
47
13
4
28
152
Tubular handles M.1043/20...
37653
M.1043/20-400-AN
20
400
420
8.5
13.5
58
45
18
9.5
15
362
47
13
4
28
163
Tubular handles M.1043/20...
37663
M.1043/20-500-AN
20
500
520
8.5
13.5
58
45
18
9.5
15
462
47
13
4
28
185
Tubular handles M.1043/20...
37673
M.1043/20-600-AN
20
600
620
8.5
13.5
58
45
18
9.5
15
562
47
13
4
28
210
Tubular handles M.1043/20...
37683
M.1043/20-700-AN
20
700
720
8.5
13.5
58
45
18
9.5
15
662
47
13
4
28
232
Tubular handles M.1043/30...
37697
M.1043/30-200-AN
30
200
224
10.5
16.0
78
60
25
15.0
15
154
57
18
4
38
233
Tubular handles M.1043/30...
37703
M.1043/30-300-AN
30
300
324
10.5
16.0
78
60
25
15.0
15
254
57
18
4
38
255
Tubular handles M.1043/30...
37713
M.1043/30-350-AN
30
350
374
10.5
16.0
78
60
25
15.0
15
304
57
18
4
38
277
Tubular handles M.1043/30...
37723
M.1043/30-400-AN
30
400
424
10.5
16.0
78
60
25
15.0
15
354
57
18
4
38
295
Tubular handles M.1043/30...
37733
M.1043/30-500-AN
30
500
524
10.5
16.0
78
60
25
15.0
15
454
57
18
4
38
337
Tubular handles M.1043/30...
37743
M.1043/30-600-AN
30
600
624
10.5
16.0
78
60
25
15.0
15
554
57
18
4
38
378
Tubular handles M.1043/30...
37753
M.1043/30-700-AN
30
700
724
10.5
16.0
78
60
25
15.0
15
654
57
18
4
38
417
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表