382 - 90° ELBOW
ELYSEE
Compression Fittings
Compression Fittings Epsilon Series PN16 Serie 380
Powered by
CAD模型選擇
{elysee/compression_fittings/metric_series_pn_16_380/90deg_elbow.prj},{NB=382040040(400)},{CODE=382040040},{LOD=400},{S=40X40},{L=144.0},{L1=84.0},{D=78.0},{D1=41.0},{W=308.5},{MAT=Polypropylene},{PN=16},{PU=60},{REG=16.80}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
ⁿ/ₐ
S
Size
ⁿ/ₐ
L
[mm]
L1
[mm]
D
[mm]
D1
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
PN
Pressure Nominal
ⁿ/ₐ
PU
Packaging Unit
[piece(s)]
382016016
382016016
16X16
74.5
44.5
39.0
17.5
48.5
Polypropylene
16
450
382020020
382020020
20X20
86.0
50.0
46.0
22.0
78.0
Polypropylene
16
240
382025025
382025025
25X25
93.0
51.0
52.0
27.0
103.0
Polypropylene
16
195
382032032
382032032
32X32
121.0
69.0
62.5
33.5
177.0
Polypropylene
16
100
382040040
382040040
40X40
144.0
84.0
78.0
41.0
308.5
Polypropylene
16
60
382050050
382050050
50X50
158.5
89.0
91.0
51.0
442.0
Polypropylene
16
36
382063063
382063063
63X63
201.5
108.5
108.5
65.0
724.0
Polypropylene
16
24
382075075
382075075
75X75
220.0
124.0
129.0
77.0
1158.5
Polypropylene
16
12
382090090
382090090
90X90
223.3
146.5
150.0
91.5
1951.5
Polypropylene
16
8
382110110
382110110
110X110
293.5
168.0
176.0
111.5
2582.5
Polypropylene
16
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表