目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
CSAD2 - Adapter
Gates Tube Fittings
Messtechnik
Steck-System CST 400 bar
Powered by
CAD模型選擇
{emb/messtechnik/steck_system_cst_400_bar/csad2.prj},{NB=CSADCSHCST},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=CSADCSHCST},{BZ=CSAD/CSH-CST/ZN},{INFO=Adapter},{NDM=16.000},{KDM=14.160},{H=37.500},{GEW=0.000},{OBLF=Zink-Nickel},{SK=CSAD2},{WERK=Stahl},{SW=17.000},{BESTNR1=CSADCSHCST},{BESTNR2=CSADCSHCST}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANU
Manufacturer
ⁿ/ₐ
BZ
Notation
ⁿ/ₐ
INFO
Infotext
ⁿ/ₐ
H
Hoehe h
[mm]
OBLF
Oberflaeche
ⁿ/ₐ
WERK
Werkstoff
ⁿ/ₐ
CSADCSHCST
Gates Tube Fittings GmbH
CSAD/CSH-CST/ZN
Adapter
37.500
Zink-Nickel
Stahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表