目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
DS-V-SA - 30°-Anfasung, Verschraubungskörper mit Mutter und Schneidring
Gates Tube Fittings
Rohrverschraubungen
Anschweiß-Verschraubungen
Gerade Anschweiß-Verchraubungen
Powered by
CAD模型選擇
{emb/rohrverschraubungen/anschweiss_verschraubungen/gerade_anschweiss_verchraubungen/ds_v_sa.prj},{NB=V204SSAV},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=V204SSAV},{BZ=DS-V 20x4-S/SA/1.4571},{AD=20},{PN=-},{LK=48},{I1=37.5},{L1=59},{D1=20},{D2=15.00},{AD1=22.900},{AD2=12.000},{LD=10.500},{SD=32.000},{S=32},{S1=36},{NDM=30.000},{P=2.000},{ALF=1.600},{LZ=4.000},{RZ=1.000},{DZ=27.000},{KZ=30.000},{LX1=16.000},{LX2=20.000},{RX=2.500},{GEW=21.8},{OBLF=blank},{WERK=1.4571},{VER=1},{SK=XVLS},{PPATH=../../../x_teile/schneidringverschraubungen/anschweissverschraub/assemblies/x_v_sa_asmtpl.prj},{BESTNR1=V204SSAV},{BESTNR2=V204SSAV}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANU
Manufacturer
ⁿ/ₐ
BZ
Bezeichnung
ⁿ/ₐ
AD
Rohr
[mm]
I1
Länge
[mm]
L1
Länge
[mm]
D1
Durchmesser
[mm]
D2
Durchmesser
[mm]
S
Schlüsselweite
[mm]
S1
Schlüsselweite
[mm]
OBLF
Oberfläche
ⁿ/ₐ
WERK
Werkstoff
ⁿ/ₐ
V1015LSA
Gates Tube Fittings GmbH
DS-V 10x1,5-L/SA/ZN
10
26.0
41
10
8.00
17
19
Zink-Nickel
Stahl
V1015LSAV
Gates Tube Fittings GmbH
DS-V 10x1,5-L/SA/1.4571
10
26.0
41
10
8.00
17
19
blank
1.4571
V1025SSA
Gates Tube Fittings GmbH
DS-V 10x2,5-S/SA/ZN
10
26.5
43
10
7.00
19
22
Zink-Nickel
Stahl
V1025SSAV
Gates Tube Fittings GmbH
DS-V 10x2,5-S/SA/1.4571
10
26.5
43
10
7.00
19
22
blank
1.4571
V102SSA
Gates Tube Fittings GmbH
DS-V 10x2-S/SA/ZN
10
26.5
43
10
7.50
19
22
Zink-Nickel
Stahl
V102SSAV
Gates Tube Fittings GmbH
DS-V 10x2-S/SA/1.4571
10
26.5
43
10
7.50
19
22
blank
1.4571
V103SSA
Gates Tube Fittings GmbH
DS-V 10x3,0-S/SA/ZN
10
26.5
43
10
7.00
19
22
Zink-Nickel
Stahl
V103SSAV
Gates Tube Fittings GmbH
DS-V 10x3-S/SA/1.4571
10
26.5
43
10
7.00
19
22
blank
1.4571
V10LSA105
Gates Tube Fittings GmbH
DS-V 10-L/SA 10,5/ZN
10
26.5
42
10
7.00
19
19
Zink-Nickel
Stahl
V1215LSA
Gates Tube Fittings GmbH
DS-V 12x1,5-L/SA/ZN
12
28.0
43
12
10.00
19
22
Zink-Nickel
Stahl
V1215LSAV
Gates Tube Fittings GmbH
DS-V 12x1,5-L/SA/1.4571
12
28.0
43
12
10.00
19
22
blank
1.4571
V12225LSA
Gates Tube Fittings GmbH
DS-V 12x2,25-L/SA/ZN
12
28.0
43
12
9.00
19
22
Zink-Nickel
Stahl
V12225LSAV
Gates Tube Fittings GmbH
DS-V 12x2,25-L/SA/1.4571
12
28.0
43
12
9.00
19
22
blank
1.4571
V1225SSA
Gates Tube Fittings GmbH
DS-V 12x2,5-S/SA/ZN
12
28.5
45
12
8.00
22
24
Zink-Nickel
Stahl
V1225SSAV
Gates Tube Fittings GmbH
DS-V 12 X 2,5-S/SA/1.4571
12
28.5
45
12
8.00
22
24
blank
1.4571
V122LSA
Gates Tube Fittings GmbH
DS-V 12x2-L/SA/ZN
12
28.0
43
12
9.00
19
22
Zink-Nickel
Stahl
V122LSAV
Gates Tube Fittings GmbH
DS-V 12x2,0-L/SA/1.4571
12
28.0
43
12
9.00
19
22
blank
1.4571
V122SSA
Gates Tube Fittings GmbH
DS-V 12x2-S/SA/ZN
12
28.4
45
12
9.25
22
24
Zink-Nickel
Stahl
V122SSAV
Gates Tube Fittings GmbH
DS-V 12 X 2-S/SA/1.4571
12
28.4
45
12
9.25
22
24
blank
1.4571
V1235SSA
Gates Tube Fittings GmbH
DS-V 12x3,5-S/SA/ZN
12
28.5
45
12
8.00
22
24
Zink-Nickel
Stahl
V1235SSAV
Gates Tube Fittings GmbH
DS-V 12x3,5-S/SA/1.4571
12
28.5
45
12
8.00
22
24
blank
1.4571
V123SSA
Gates Tube Fittings GmbH
DS-V 12x3,0-S/SA/ZN
12
28.5
45
12
8.00
22
24
Zink-Nickel
Stahl
V123SSAV
Gates Tube Fittings GmbH
DS-V 12x3-S/SA/1.4571
12
28.5
45
12
8.00
22
24
blank
1.4571
V1425SSA
Gates Tube Fittings GmbH
DS-V 14x2,5-S/SA/ZN
14
30.0
48
14
10.00
24
27
Zink-Nickel
Stahl
V1425SSAV
Gates Tube Fittings GmbH
DS-V 14x2,5-S/SA/1.4571
14
30.0
48
14
10.00
24
27
blank
1.4571
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表