目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
EDE - Dichtring mit Weichdichtung schmal
Gates Tube Fittings
Rohrverschraubungen
Einzelteile
Powered by
CAD模型選擇
{emb/rohrverschraubungen/einzelteile/ede.prj},{NB=EDR38M16ZN},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=EDR38M16ZN},{BZ=EDE R3/8\"-M16/ZN},{PN=},{HIDE=1},{INFO=EDE Dichtring schmal},{D=16.9},{D1=21.9},{D2=24},{D3=15.200},{DD=18.400},{G=G3/8\" A},{H=3.0},{H1=2.1},{H2=3.600},{H3=0.500},{GEW=0.6},{SK=EDE},{OBLF=Zink-Nickel},{WERK=Stahl / NBR},{VERS=1.000},{BESTNR1=EDR38},{BESTNR2=EDR38ZN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
Bill of material
BZ
Bezeichnung
ⁿ/ₐ
INFO
Infotext
ⁿ/ₐ
D
Durchmesser
[mm]
D1
Durchmesser
[mm]
D2
Durchmesser
[mm]
H
Höhe
[mm]
H1
Höhe
[mm]
WERK
Werkstoff
ⁿ/ₐ
EDM12ZN
EDE M12/ZN
EDE Dichtring schmal
12.2
17.0
18
3.0
1.6
Stahl / NBR
EDM18ZN
EDE M18/ZN
EDE Dichtring schmal
18.2
23.9
0
3.0
0.0
Stahl / NBR
EDM26ZN
EDE M26/ZN
EDE Dichtring schmal
26.2
31.9
35
3.5
2.6
Stahl / NBR
EDR112M48ZN
EDE R1 1/2"-M48/ZN
EDE Dichtring schmal
48.3
55.9
60
3.5
2.6
Stahl / NBR
EDR114M42ZN
EDE R1 1/4"-M42/ZN
EDE Dichtring schmal
42.3
49.9
0
3.5
0.0
Stahl / NBR
EDR12M22ZN
EDE R1/2"-M22/ZN
EDE Dichtring schmal
22.2
26.9
30
4.5
2.6
Stahl / NBR
EDR14M14ZN
EDE R1/4"-M14/ZN
EDE Dichtring schmal
14.2
18.9
20
3.0
1.6
Stahl / NBR
EDR18M10ZN
EDE R1/8"-M10/ZN
EDE Dichtring schmal
10.2
14.9
16
2.5
1.1
Stahl / NBR
EDR1M33ZN
EDE R1"-M33/ZN
EDE Dichtring schmal
33.5
39.9
42
3.5
2.6
Stahl / NBR
EDR34M27ZN
EDE R3/4"-M27/ZN
EDE Dichtring schmal
27.2
32.9
38
3.5
2.6
Stahl / NBR
EDR38M16ZN
EDE R3/8"-M16/ZN
EDE Dichtring schmal
16.9
21.9
24
3.0
2.1
Stahl / NBR
EDM12V
EDE M12/1.4571
EDE Dichtring schmal
12.2
17.0
18
3.0
1.6
1.4571 / FKM
EDM18V
EDE M18/1.4571
EDE Dichtring schmal
18.2
23.9
0
3.0
0.0
1.4571 / FKM
EDM26V
EDE M26/1.4571
EDE Dichtring schmal
26.2
31.9
35
3.5
2.6
1.4571 / FKM
EDR112M48V
EDE R1 1/2"-M48/1.4571
EDE Dichtring schmal
48.3
55.9
60
3.5
2.6
1.4571 / FKM
EDR114M42V
EDE R1 1/4"-M42/1.4571
EDE Dichtring schmal
42.3
49.9
0
3.5
0.0
1.4571 / FKM
EDR12M22V
EDE R1/2"-M22/1.4571
EDE Dichtring schmal
22.2
26.9
30
4.5
2.6
1.4571 / FKM
EDR14M14V
EDE R1/4"-M14/1.4571
EDE Dichtring schmal
14.2
18.9
20
3.0
1.6
1.4571 / FKM
EDR18M10V
EDE R1/8"-M10/1.4571
EDE Dichtring schmal
10.2
14.9
16
2.5
1.1
1.4571 / FKM
EDR1M33V
EDE R1"-M33/1.4571
EDE Dichtring schmal
33.5
39.9
42
3.5
2.6
1.4571 / FKM
EDR34M27V
EDE R3/4"-M27/1.4571
EDE Dichtring schmal
27.2
32.9
38
3.5
2.6
1.4571 / FKM
EDR38M16V
EDE R3/8"-M16/1.4571
EDE Dichtring schmal
16.9
21.9
24
3.0
2.1
1.4571 / FKM
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models
Download CAD
Download PDF datasheet