目錄: EMC
Created: 12.04.2016
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
EMC
FVBC/FXBC - IOS6431/ISO15552 Standard Cylinder
EMC
执行元件
标准气缸
FVBC系列ISO15552标准气缸
Powered by
CAD模型選擇
{emc/cylinder/standard_cylinder/fvbc_fxbc/fvbc_fxbc_asmtab.prj},{NB=FVBC50X25-0()(0)},{SN=FVB},{CT=C},{TN=},{BORE=50},{STROKE=25},{POS=0},{AS=0},{MAGNET=},{SM=},{MT=},{MT2=},{TT=},{SWITCH=},{B=69},{C=106},{D=40},{E=42},{G=31.0},{H=32},{I=23},{J=8},{K1=16},{K2=1.50},{L1=8},{N=15.5},{O=PT1/4},{O1=13.157},{P=7.5},{Q=6.5},{R=9.5},{S=64.0},{T=46.5},{V=20},{W=17},{X=3.5},{PPATH=assemblies/fvbc_fxbc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BORE
缸径
ⁿ/ₐ
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K1
[mm]
K2
[mm]
L1
[mm]
N
[mm]
O
[mm]
O1
[mm]
P
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
V
[mm]
W
[mm]
X
[mm]
FVBC32X25()
32
48
94
30
29
27.5
22
17
6
10
1.25
6
13.0
PT1/8
9.728
5.5
6.0
6.0
46.5
32.5
12
10
3.0
FVBC40X25()
40
54
105
35
33
32.0
24
17
7
12
1.25
6
17.0
PT1/4
13.157
6.0
7.5
8.5
54.0
38.0
16
13
3.5
FVBC50X25()
50
69
106
40
42
31.0
32
23
8
16
1.50
8
15.5
PT1/4
13.157
7.5
6.5
9.5
64.0
46.5
20
17
3.5
FVBC63X25()
63
69
121
45
42
33.0
32
23
8
16
1.50
8
16.5
PT3/8
16.662
7.5
7.5
11.5
75.0
56.5
20
17
4.0
FVBC80X25()
80
86
128
45
53
33.0
40
26
10
20
1.50
10
16.5
PT3/8
16.662
8.0
8.5
12.5
93.0
72.0
25
22
4.0
FVBC100X25()
100
91
138
55
55
37.0
40
26
10
20
1.50
10
19.5
PT1/2
20.955
10.0
7.0
12.0
110.0
89.0
25
22
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表