目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 45521 - Goujon d'ancrage RAWLEX® R-XPT - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Ancrage - Fixation bâtiment
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/ancrage/45521.prj},{NB=emile_maurin_45521M12X80},{REF=45521M12X80},{D=12},{M=80},{SW=19},{DW=24.0},{LG=30},{DP=13},{BES=0},{BEFS=0},{TFS=0},{BER=60},{BEFR=48},{TFR=5},{INFOS=INFOTEXTE},{L1=6.000},{VERS=12},{CONE1=6.000},{CONE2=9.000},{L10=33.000},{L11=3.000},{D12=11.930},{PPATH=45521/45521_sbl.prj},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
Diamètre Vis
[mm]
M
[mm]
SW
[mm]
DW
[mm]
LG
[mm]
DP
[mm]
BES
[mm]
BEFS
[mm]
TFS
[mm]
BER
[mm]
BEFR
[mm]
TFR
[mm]
Emile Maurin 45521M6X50
45521M6X50
6
50
10
12.5
25
0
0
0
0
30
22
10
Emile Maurin 45521M6X65
45521M6X65
6
65
10
12.5
35
0
50
42
5
30
22
25
Emile Maurin 45521M6X85
45521M6X85
6
85
10
12.5
55
0
50
42
25
30
22
45
Emile Maurin 45521M6X100
45521M6X100
6
100
10
12.5
70
0
50
42
40
30
22
60
Emile Maurin 45521M8X60
45521M8X60
8
60
13
17.0
25
0
0
0
0
40
32
10
Emile Maurin 45521M8X65
45521M8X65
8
65
13
17.0
25
0
0
0
0
40
32
15
Emile Maurin 45521M8X75
45521M8X75
8
75
13
17.0
35
9
55
47
10
40
32
25
Emile Maurin 45521M8X95
45521M8X95
8
95
13
17.0
55
9
55
47
30
40
32
45
Emile Maurin 45521M8X115
45521M8X115
8
115
13
17.0
75
9
55
47
50
40
32
65
Emile Maurin 45521M8X140
45521M8X140
8
140
13
17.0
100
0
55
47
75
40
32
90
Emile Maurin 45521M10X65
45521M10X65
10
65
17
21.0
21
0
0
0
0
49
39
5
Emile Maurin 45521M10X80
45521M10X80
10
80
17
21.0
31
11
59
49
10
49
39
20
Emile Maurin 45521M10X95
45521M10X95
10
95
17
21.0
46
11
59
49
25
49
39
35
Emile Maurin 45521M10X115
45521M10X115
10
115
17
21.0
66
11
59
49
45
49
39
55
Emile Maurin 45521M10X140
45521M10X140
10
140
17
21.0
91
0
59
49
70
49
39
80
Emile Maurin 45521M12X80
45521M12X80
12
80
19
24.0
30
13
0
0
0
60
48
5
Emile Maurin 45521M12X100
45521M12X100
12
100
19
24.0
40
13
80
68
5
60
48
25
Emile Maurin 45521M12X125
45521M12X125
12
125
19
24.0
65
13
80
68
30
60
48
50
Emile Maurin 45521M12X150
45521M12X150
12
150
19
24.0
90
13
80
68
55
60
48
75
Emile Maurin 45521M12X180
45521M12X180
12
180
19
24.0
100
0
80
68
85
60
48
105
Emile Maurin 45521M12X220
45521M12X220
12
220
19
24.0
100
0
80
68
125
60
48
145
Emile Maurin 45521M16X100
45521M16X100
16
100
24
30.0
30
18
0
0
0
80
65
5
Emile Maurin 45521M16X125
45521M16X125
16
125
24
30.0
45
18
100
85
5
80
65
25
Emile Maurin 45521M16X150
45521M16X150
16
150
24
30.0
70
18
100
85
30
80
65
50
Emile Maurin 45521M16X180
45521M16X180
16
180
24
30.0
100
18
100
85
60
80
65
80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 45591 - Tige filetée TMKM pour capsules et cartouches - acier classe...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 18-015 - Anneau de levage taraudé DIN 582 - Acier noir
EMILE MAURIN - Eléments Standard Mécaniques
09.07.2021
Model 45521 - RAWLEX® R-XPT anchoring stud - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Reference 43010 - Hexagon domed welded cap nut DIN 1587 - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 45522 - Goujon d'ancrage RAWLEX® R-XPT - Inox A4-316
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Model 45522 - RAWLEX® R-XPT ANCHORING STUD - STAINLESS STEEL A4
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Modèle 37741 - Ancre vis HECO® MULTI-MONTI® tête hexagonale
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 79820 - Fix plug without collar - Nylon
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Bolt Anchor AN BZ plus A4 - Bolt Anchor AN BZ plus A4
Sikla
08.04.2024
Reference 78300NUT - RAPID® threated chimmey nut to snap on - Zinc plated 1...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
20.01.2023
BN 72 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 10.9, bl...
Bossard Catalog
31.10.2023
Reference 62441 - Hexagon head with flange self drilling screw - DIN 7504 K...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43371 - Hexagon serrated flange nut DIN 6923 8 class - Zinc plate...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 64511 - Plain washer large type DIN 9021 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表