目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 88114 - Hexatech® HR hight-strength structural bolting for preloading system HR NF EN 14399-3-K2 NF 8.8 class - Hot dip galvanized
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Structural bolts and nuts
HR-HV-HRC hight strength structural bolting for preloading system
hr
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/boulonnerie_construction/precontraint_hr_hv_hrc/hr/88114.prj},{NB=emile_maurin_8811420X50_0_400},{DES=Boulon HR à serrage contrôlé},{NORME1=NF070},{NORME2=EN 14399-3-6-K2},{MATIERE=Acier classe 8.8},{REVETEMENT=Galvanisé à chaud},{CERTIFICATION=CE-NF},{MARQUE=-},{REF=8811420X50},{LODLEVEL=400},{POS=0},{DXL=20x50},{D=20},{M=18.000},{RS=4.000},{P=2.500},{D3=16.933},{L=50},{K=13},{S=32},{PPATH=88114_sbl.prj},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
[mm]
L
[mm]
B
[mm]
K
[mm]
S
[mm]
emile_maurin_8811412X30
8811412X30
12x30
12
30
30.000
8
19
emile_maurin_8811412X40
8811412X40
12x40
12
40
30.000
8
19
emile_maurin_8811412X50
8811412X50
12x50
12
50
30.000
8
19
emile_maurin_8811412X60
8811412X60
12x60
12
60
30.000
8
19
emile_maurin_8811412X80
8811412X80
12x80
12
80
30.000
8
19
emile_maurin_8811414X40
8811414X40
14x40
14
40
34.000
9
24
emile_maurin_8811414X50
8811414X50
14x50
14
50
34.000
9
24
emile_maurin_8811414X60
8811414X60
14x60
14
60
34.000
9
24
emile_maurin_8811414X80
8811414X80
14x80
14
80
34.000
9
24
emile_maurin_8811416X40
8811416X40
16x40
16
40
38.000
10
27
emile_maurin_8811416X50
8811416X50
16x50
16
50
38.000
10
27
emile_maurin_8811416X60
8811416X60
16x60
16
60
38.000
10
27
emile_maurin_8811416X70
8811416X70
16x70
16
70
38.000
10
27
emile_maurin_8811416X80
8811416X80
16x80
16
80
38.000
10
27
emile_maurin_8811418X50
8811418X50
18x50
18
50
42.000
12
30
emile_maurin_8811418X60
8811418X60
18x60
18
60
42.000
12
30
emile_maurin_8811418X70
8811418X70
18x70
18
70
42.000
12
30
emile_maurin_8811418X80
8811418X80
18x80
18
80
42.000
12
30
emile_maurin_8811418X90
8811418X90
18x90
18
90
42.000
12
30
emile_maurin_8811420X40
8811420X40
20x40
20
40
46.000
13
32
emile_maurin_8811420X50
8811420X50
20x50
20
50
46.000
13
32
emile_maurin_8811420X60
8811420X60
20x60
20
60
46.000
13
32
emile_maurin_8811420X70
8811420X70
20x70
20
70
46.000
13
32
emile_maurin_8811420X80
8811420X80
20x80
20
80
46.000
13
32
emile_maurin_8811420X90
8811420X90
20x90
20
90
46.000
13
32
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表