目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 20216 - Vis à tête hexagonale entièrement filetée - ISO 4017 - Acier classe 8.8 Zn 200HBS
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Boulonnerie Hexagonale 6.8 - 8.8 - 10.9
Vis à tête hexagonale
Classe 8.8
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/boulonnerie_hexa/vis_tete_hexagonale/classe_8.8/20216.prj},{NB=emile_maurin_2021610X40},{REF=2021610X40},{DXL=10x40},{MAT=Acier zingué 200 hbs classe 8.8},{D=10},{L=40},{S=16.0},{K=6.4},{D3=8.160},{P=1.500},{A=4.500},{C=0.600},{DA=11.200},{DW=14.630},{E=17.770},{R=0.400},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Across-flats-dimension
[mm]
K
Head height
[mm]
Emile Maurin 202163X6
202163X6
3x6
Acier zingué 200 hbs clas...
3
6
5.5
2.0
Emile Maurin 202163X10
202163X10
3x10
Acier zingué 200 hbs clas...
3
10
5.5
2.0
Emile Maurin 202163X25
202163X25
3x25
Acier zingué 200 hbs clas...
3
25
5.5
2.0
Emile Maurin 202164X6
202164X6
4x6
Acier zingué 200 hbs clas...
4
6
7.0
2.8
Emile Maurin 202164X8
202164X8
4x8
Acier zingué 200 hbs clas...
4
8
7.0
2.8
Emile Maurin 202164X10
202164X10
4x10
Acier zingué 200 hbs clas...
4
10
7.0
2.8
Emile Maurin 202164X12
202164X12
4x12
Acier zingué 200 hbs clas...
4
12
7.0
2.8
Emile Maurin 202164X14
202164X14
4x14
Acier zingué 200 hbs clas...
4
14
7.0
2.8
Emile Maurin 202164X16
202164X16
4x16
Acier zingué 200 hbs clas...
4
16
7.0
2.8
Emile Maurin 202164X20
202164X20
4x20
Acier zingué 200 hbs clas...
4
20
7.0
2.8
Emile Maurin 202164X25
202164X25
4x25
Acier zingué 200 hbs clas...
4
25
7.0
2.8
Emile Maurin 202164X30
202164X30
4x30
Acier zingué 200 hbs clas...
4
30
7.0
2.8
Emile Maurin 202164X35
202164X35
4x35
Acier zingué 200 hbs clas...
4
35
7.0
2.8
Emile Maurin 202164X40
202164X40
4x40
Acier zingué 200 hbs clas...
4
40
7.0
2.8
Emile Maurin 202164X50
202164X50
4x50
Acier zingué 200 hbs clas...
4
50
7.0
2.8
Emile Maurin 202165X8
202165X8
5x8
Acier zingué 200 hbs clas...
5
8
8.0
3.5
Emile Maurin 202165X10
202165X10
5x10
Acier zingué 200 hbs clas...
5
10
8.0
3.5
Emile Maurin 202165X12
202165X12
5x12
Acier zingué 200 hbs clas...
5
12
8.0
3.5
Emile Maurin 202165X16
202165X16
5x16
Acier zingué 200 hbs clas...
5
16
8.0
3.5
Emile Maurin 202165X18
202165X18
5x18
Acier zingué 200 hbs clas...
5
18
8.0
3.5
Emile Maurin 202165X20
202165X20
5x20
Acier zingué 200 hbs clas...
5
20
8.0
3.5
Emile Maurin 202165X25
202165X25
5x25
Acier zingué 200 hbs clas...
5
25
8.0
3.5
Emile Maurin 202165X30
202165X30
5x30
Acier zingué 200 hbs clas...
5
30
8.0
3.5
Emile Maurin 202165X35
202165X35
5x35
Acier zingué 200 hbs clas...
5
35
8.0
3.5
Emile Maurin 202165X40
202165X40
5x40
Acier zingué 200 hbs clas...
5
40
8.0
3.5
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表