目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 64623 - Ecrou hexagonal UNC - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a4/64623.prj},{NB=emile_maurin_646237/16},{REF=646237/16},{MAT=Acier inoyxidable A4},{IDNR=},{DES=7/16\"},{D=7/16\"},{DX=0.4375},{D1=0.3602},{P=0.3911},{M=3/8\"},{MX=0.3750},{S=11/16\"},{SX=0.6875},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DES
Désignation
ⁿ/ₐ
D
Screw nominal diameter
[pouce]
DM
(mm)
ⁿ/ₐ
M
Overall hight
[pouce]
MM
(mm)
ⁿ/ₐ
S
Across-flats-dimension
[pouce]
SM
(mm)
ⁿ/ₐ
Emile Maurin 646231/4
646231/4
Acier inoyxidable A4
1/4"
1/4"
6.350
7/32"
5.558
7/16"
11.113
Emile Maurin 646235/16
646235/16
Acier inoyxidable A4
5/16"
5/16"
7.938
17/64"
6.746
1/2"
12.700
Emile Maurin 646233/8
646233/8
Acier inoyxidable A4
3/8"
3/8"
9.525
21/64"
8.334
9/16"
14.287
Emile Maurin 646237/16
646237/16
Acier inoyxidable A4
7/16"
7/16"
11.113
3/8"
9.525
11/16"
17.463
Emile Maurin 646231/2
646231/2
Acier inoyxidable A4
1/2"
1/2"
12.700
7/16"
11.113
3/4"
19.050
Emile Maurin 646235/8
646235/8
Acier inoyxidable A4
5/8"
5/8"
15.875
35/64"
13.891
15/16"
23.812
Emile Maurin 646233/4
646233/4
Acier inoyxidable A4
3/4"
3/4"
19.050
41/64"
16.271
1"1/8
28.575
Emile Maurin 646237/8
646237/8
Acier inoyxidable A4
7/8"
7/8"
22.225
3/4"
19.050
1"5/16
33.338
Emile Maurin 646231
646231
Acier inoyxidable A4
1"
1"
25.400
55/64"
21.829
1"1/2
38.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表