目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 66601 - Ecrou Hexagonal Hu - Inox A4L-80
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Ecrous
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/ecrous/a4/66601.prj},{NB=emile_maurin_6660110},{REF=6660110},{MAT=Acier inoxidable A4 316L},{IDNR=},{NENN=M10},{D=10},{D1=8.376},{P=1.500},{M=8.0},{S=17},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
M
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Emile Maurin 666015
666015
Acier inoxidable A4 316L
5
4.0
8
Emile Maurin 666016
666016
Acier inoxidable A4 316L
6
5.0
10
Emile Maurin 666018
666018
Acier inoxidable A4 316L
8
6.5
13
Emile Maurin 6660110
6660110
Acier inoxidable A4 316L
10
8.0
17
Emile Maurin 6660112
6660112
Acier inoxidable A4 316L
12
10.0
19
Emile Maurin 6660114
6660114
Acier inoxidable A4 316L
14
11.0
22
Emile Maurin 6660116
6660116
Acier inoxidable A4 316L
16
13.0
24
Emile Maurin 6660120
6660120
Acier inoxidable A4 316L
20
16.0
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表