目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64501 - Rondelle plate moyenne type "M" - NFE 25514 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a4/64501.prj},{NB=emile_maurin_6450114},{REF=6450114},{MAT=Inox A4},{IDNR=},{D=14},{D1=16.00},{S=2.5},{D2=30.0},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
S
[mm]
D2
[mm]
Emile Maurin 645012
645012
Inox A4
2
2.20
0.3
5.5
Emile Maurin 645012,5
645012,5
Inox A4
2.5
2.70
0.5
7.0
Emile Maurin 645013
645013
Inox A4
3
3.25
0.8
8.0
Emile Maurin 645014
645014
Inox A4
4
4.50
0.8
10.0
Emile Maurin 645015
645015
Inox A4
5
5.50
1.0
12.0
Emile Maurin 645016
645016
Inox A4
6
7.00
1.2
14.0
Emile Maurin 645018
645018
Inox A4
8
9.00
1.5
18.0
Emile Maurin 6450110
6450110
Inox A4
10
11.00
2.0
22.0
Emile Maurin 6450112
6450112
Inox A4
12
14.00
2.5
27.0
Emile Maurin 6450114
6450114
Inox A4
14
16.00
2.5
30.0
Emile Maurin 6450116
6450116
Inox A4
16
18.00
3.0
32.0
Emile Maurin 6450118
6450118
Inox A4
18
20.00
3.0
36.0
Emile Maurin 6450120
6450120
Inox A4
20
22.00
3.0
40.0
Emile Maurin 6450122
6450122
Inox A4
22
24.00
3.0
45.0
Emile Maurin 6450124
6450124
Inox A4
24
27.00
4.0
50.0
Emile Maurin 6450127
6450127
Inox A4
27
30.00
4.0
55.0
Emile Maurin 6450130
6450130
Inox A4
30
33.00
4.0
60.0
Emile Maurin 6450133
6450133
Inox A4
33
36.00
5.0
65.0
Emile Maurin 6450136
6450136
Inox A4
36
39.00
5.0
70.0
Emile Maurin 6450139
6450139
Inox A4
39
42.00
6.0
75.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表