目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 64503 - Rondelle plate étroite type "Z" - NFE 25514 - Inox A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Rondelle
a4
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/rondelles/a4/64503.prj},{NB=emile_maurin_6450312},{REF=6450312},{MAT=Inox A4},{IDNR=},{D=12},{D1=12.50},{D2=24},{S=2.5},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Emile Maurin 645032,5
645032,5
Inox A4
2.5
2.70
5
0.5
Emile Maurin 645033
645033
Inox A4
3
3.25
6
0.8
Emile Maurin 645034
645034
Inox A4
4
4.25
8
0.8
Emile Maurin 645035
645035
Inox A4
5
5.25
10
1.0
Emile Maurin 645036
645036
Inox A4
6
6.25
12
1.2
Emile Maurin 645038
645038
Inox A4
8
8.25
16
1.5
Emile Maurin 6450310
6450310
Inox A4
10
10.25
20
2.0
Emile Maurin 6450312
6450312
Inox A4
12
12.50
24
2.5
Emile Maurin 6450314
6450314
Inox A4
14
14.50
27
2.5
Emile Maurin 6450316
6450316
Inox A4
16
16.50
30
3.0
Emile Maurin 6450318
6450318
Inox A4
18
19.00
32
3.0
Emile Maurin 6450320
6450320
Inox A4
20
21.00
36
3.0
Emile Maurin 6450322
6450322
Inox A4
22
23.00
40
3.0
Emile Maurin 6450324
6450324
Inox A4
24
25.00
45
4.0
Emile Maurin 6450327
6450327
Inox A4
27
28.00
48
4.0
Emile Maurin 6450330
6450330
Inox A4
30
31.00
52
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表