目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62209 - Vis à métaux tête fraisée bombée fendue - DIN 964 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62209.prj},{NB=emile_maurin_622096X10},{REF=622096X10},{DXL=6x10},{MAT=Inox A2},{IDNR=},{D=6},{L=10},{D3=4.773},{P=1.000},{A=2.000},{B=38.000},{DK=11.300},{F=1.400},{K=3.30},{N=1.600},{R=1.500},{RF=12.000},{T=2.800},{X=2.500},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
Emile Maurin 622093X6
622093X6
3x6
Inox A2
3
6
5.600
1.65
Emile Maurin 622093X8
622093X8
3x8
Inox A2
3
8
5.600
1.65
Emile Maurin 622093X10
622093X10
3x10
Inox A2
3
10
5.600
1.65
Emile Maurin 622093X12
622093X12
3x12
Inox A2
3
12
5.600
1.65
Emile Maurin 622093X16
622093X16
3x16
Inox A2
3
16
5.600
1.65
Emile Maurin 622093X20
622093X20
3x20
Inox A2
3
20
5.600
1.65
Emile Maurin 622093X25
622093X25
3x25
Inox A2
3
25
5.600
1.65
Emile Maurin 622093X30
622093X30
3x30
Inox A2
3
30
5.600
1.65
Emile Maurin 622093X35
622093X35
3x35
Inox A2
3
35
5.600
1.65
Emile Maurin 622093X40
622093X40
3x40
Inox A2
3
40
5.600
1.65
Emile Maurin 622094X6
622094X6
4x6
Inox A2
4
6
8.400
2.70
Emile Maurin 622094X8
622094X8
4x8
Inox A2
4
8
8.400
2.70
Emile Maurin 622094X10
622094X10
4x10
Inox A2
4
10
8.400
2.70
Emile Maurin 622094X12
622094X12
4x12
Inox A2
4
12
8.400
2.70
Emile Maurin 622094X16
622094X16
4x16
Inox A2
4
16
8.400
2.70
Emile Maurin 622094X20
622094X20
4x20
Inox A2
4
20
8.400
2.70
Emile Maurin 622094X22
622094X22
4x22
Inox A2
4
22
8.400
2.70
Emile Maurin 622094X25
622094X25
4x25
Inox A2
4
25
8.400
2.70
Emile Maurin 622094X30
622094X30
4x30
Inox A2
4
30
8.400
2.70
Emile Maurin 622094X35
622094X35
4x35
Inox A2
4
35
8.400
2.70
Emile Maurin 622094X40
622094X40
4x40
Inox A2
4
40
8.400
2.70
Emile Maurin 622094X45
622094X45
4x45
Inox A2
4
45
8.400
2.70
Emile Maurin 622094X50
622094X50
4x50
Inox A2
4
50
8.400
2.70
Emile Maurin 622094X60
622094X60
4x60
Inox A2
4
60
8.400
2.70
Emile Maurin 622095X8
622095X8
5x8
Inox A2
5
8
9.300
2.70
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表