目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 62230 - Vis à métaux tête fraisée six lobes - DIN 965 - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62230.prj},{NB=emile_maurin_622305X10},{REF=622305X10},{DXL=5x10},{MAT=Inox A2},{IDNR=},{NENN=M5x10},{D=5.0},{D3=4.019},{P=0.800},{L=10},{DF=4.480},{A=1.600},{DK=9.300},{K=2.70},{R=1.300},{M=5.400},{LG=4.300},{ALPHA=150.000},{C=4.700},{TXA=4.520},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Diameter of the head
[mm]
K
Head height
[mm]
ALPHA
[mm]
C
[mm]
TXA
[mm]
Emile Maurin 622303X6
622303X6
3x6
Inox A2
3.0
6
5.500
1.65
150.000
3.000
2.820
Emile Maurin 622303X8
622303X8
3x8
Inox A2
3.0
8
5.500
1.65
150.000
3.000
2.820
Emile Maurin 622303X10
622303X10
3x10
Inox A2
3.0
10
5.500
1.65
150.000
3.000
2.820
Emile Maurin 622303X12
622303X12
3x12
Inox A2
3.0
12
5.500
1.65
150.000
3.000
2.820
Emile Maurin 622303X16
622303X16
3x16
Inox A2
3.0
16
5.500
1.65
150.000
3.000
2.820
Emile Maurin 622303X20
622303X20
3x20
Inox A2
3.0
20
5.500
1.65
150.000
3.000
2.820
Emile Maurin 622304X8
622304X8
4x8
Inox A2
4.0
8
8.400
2.70
150.000
4.150
3.940
Emile Maurin 622304X10
622304X10
4x10
Inox A2
4.0
10
8.400
2.70
150.000
4.150
3.940
Emile Maurin 622304X12
622304X12
4x12
Inox A2
4.0
12
8.400
2.70
150.000
4.150
3.940
Emile Maurin 622304X16
622304X16
4x16
Inox A2
4.0
16
8.400
2.70
150.000
4.150
3.940
Emile Maurin 622304X20
622304X20
4x20
Inox A2
4.0
20
8.400
2.70
150.000
4.150
3.940
Emile Maurin 622304X25
622304X25
4x25
Inox A2
4.0
25
8.400
2.70
150.000
4.150
3.940
Emile Maurin 622304X30
622304X30
4x30
Inox A2
4.0
30
8.400
2.70
150.000
4.150
3.940
Emile Maurin 622305X8
622305X8
5x8
Inox A2
5.0
8
9.300
2.70
150.000
4.700
4.520
Emile Maurin 622305X10
622305X10
5x10
Inox A2
5.0
10
9.300
2.70
150.000
4.700
4.520
Emile Maurin 622305X12
622305X12
5x12
Inox A2
5.0
12
9.300
2.70
150.000
4.700
4.520
Emile Maurin 622305X16
622305X16
5x16
Inox A2
5.0
16
9.300
2.70
150.000
4.700
4.520
Emile Maurin 622305X20
622305X20
5x20
Inox A2
5.0
20
9.300
2.70
150.000
4.700
4.520
Emile Maurin 622305X25
622305X25
5x25
Inox A2
5.0
25
9.300
2.70
150.000
4.700
4.520
Emile Maurin 622305X30
622305X30
5x30
Inox A2
5.0
30
9.300
2.70
150.000
4.700
4.520
Emile Maurin 622305X35
622305X35
5x35
Inox A2
5.0
35
9.300
2.70
150.000
4.700
4.520
Emile Maurin 622305X40
622305X40
5x40
Inox A2
5.0
40
9.300
2.70
150.000
4.700
4.520
Emile Maurin 622306X12
622306X12
6x12
Inox A2
6.0
12
11.300
3.30
150.000
4.700
4.520
Emile Maurin 622306X16
622306X16
6x16
Inox A2
6.0
16
11.300
3.30
150.000
4.700
4.520
Emile Maurin 622306X20
622306X20
6x20
Inox A2
6.0
20
11.300
3.30
150.000
4.700
4.520
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表