目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62402 - Vis à tôle tête cylindrique empreinte carrée fendue - Type C - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62402.prj},{NB=emile_maurin_624024,2X13},{REF=624024,2X13},{DXL=4.2x12.7},{MAT=Inox A2},{IDNR=},{D=4.2},{L=13},{DK=8.2},{K=3.05},{P=0.750},{EMP=2},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
EMP
Empreinte n°
ⁿ/ₐ
Emile Maurin 624024,2X13
624024,2X13
4.2x12.7
Inox A2
4.2
13
8.2
3.05
2
Emile Maurin 624024,8X13
624024,8X13
4.8x12.7
Inox A2
4.8
13
9.5
3.55
2
Emile Maurin 624024,8X16
624024,8X16
4.8x15.9
Inox A2
4.8
16
9.5
3.55
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表