目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62413 - Vis à tôle tête hexagonale bout pointu - DIN 7976 Type C - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62413.prj},{NB=emile_maurin_624134,8X60},{REF=624134,8X60},{MAT=Inox A2},{D=4.8},{L=60},{K=3.0},{S=8.0},{D3=4.019},{EMP=2},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
K
[mm]
S
[mm]
EMP
Empreinte n°
ⁿ/ₐ
Emile Maurin 624133,5X13
624133,5X13
3.5x13
Inox A2
3.5
13
2.3
5.5
2
Emile Maurin 624133,5X16
624133,5X16
3.5x16
Inox A2
3.5
16
2.3
5.5
2
Emile Maurin 624133,5X19
624133,5X19
3.5x19
Inox A2
3.5
19
2.3
5.5
2
Emile Maurin 624133,5X25
624133,5X25
3.5x25
Inox A2
3.5
25
2.3
5.5
2
Emile Maurin 624133,5X32
624133,5X32
3.5x32
Inox A2
3.5
32
2.3
5.5
2
Emile Maurin 624133,9X9,5
624133,9X9,5
3.9x10
Inox A2
3.9
10
2.3
7.0
2
Emile Maurin 624133,9X13
624133,9X13
3.9x13
Inox A2
3.9
13
2.3
7.0
2
Emile Maurin 624133,9X16
624133,9X16
3.9x16
Inox A2
3.9
16
2.3
7.0
2
Emile Maurin 624133,9X19
624133,9X19
3.9x19
Inox A2
3.9
19
2.3
7.0
2
Emile Maurin 624133,9X25
624133,9X25
3.9x25
Inox A2
3.9
25
2.3
7.0
2
Emile Maurin 624133,9X32
624133,9X32
3.9x32
Inox A2
3.9
32
2.3
7.0
2
Emile Maurin 624133,9X38
624133,9X38
3.9x38
Inox A2
3.9
38
2.3
7.0
2
Emile Maurin 624134,2X9,5
624134,2X9,5
4.2x10
Inox A2
4.2
10
2.8
7.0
2
Emile Maurin 624134,2X13
624134,2X13
4.2x13
Inox A2
4.2
13
2.8
7.0
2
Emile Maurin 624134,2X16
624134,2X16
4.2x16
Inox A2
4.2
16
2.8
7.0
2
Emile Maurin 624134,2X19
624134,2X19
4.2x19
Inox A2
4.2
19
2.8
7.0
2
Emile Maurin 624134,2X25
624134,2X25
4.2x25
Inox A2
4.2
25
2.8
7.0
2
Emile Maurin 624134,2X32
624134,2X32
4.2x32
Inox A2
4.2
32
2.8
7.0
2
Emile Maurin 624134,2X38
624134,2X38
4.2x38
Inox A2
4.2
38
2.8
7.0
2
Emile Maurin 624134,2X45
624134,2X45
4.2x45
Inox A2
4.2
45
2.8
7.0
2
Emile Maurin 624134,2X50
624134,2X50
4.2x50
Inox A2
4.2
50
2.8
7.0
2
Emile Maurin 624134,8X13
624134,8X13
4.8x13
Inox A2
4.8
13
3.0
8.0
2
Emile Maurin 624134,8X16
624134,8X16
4.8x16
Inox A2
4.8
16
3.0
8.0
2
Emile Maurin 624134,8X19
624134,8X19
4.8x19
Inox A2
4.8
19
3.0
8.0
2
Emile Maurin 624134,8X25
624134,8X25
4.8x25
Inox A2
4.8
25
3.0
8.0
2
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表