目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modéle 62432 - Vis autoperceuse tête fraisée Pozidrive - DIN 7504 OZ - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62432.prj},{NB=emile_maurin_624324,2X16},{REF=624324,2X16},{DXL=4.2x16},{MAT=Inox A2},{D=4.2},{L=16.0},{KR=2},{DK=8.1},{P=1.400},{D3=3.100},{DK1=9.400},{LG=7.300},{DP=3.600},{A=1.400},{K=2.5},{K1=2.60},{R=1.600},{MH=4.600},{MZ=4.600},{TH=2.600},{TZ=2.500},{IDNR=},{M=2.900},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
Emile Maurin 624323,5X13
624323,5X13
3.5x13
Inox A2
3.5
13.0
6.8
2.1
Emile Maurin 624323,5X16
624323,5X16
3.5x16
Inox A2
3.5
16.0
6.8
2.1
Emile Maurin 624323,5X19
624323,5X19
3.5x19
Inox A2
3.5
19.0
6.8
2.1
Emile Maurin 624323,5X25
624323,5X25
3.5x25
Inox A2
3.5
25.0
6.8
2.1
Emile Maurin 624323,9X13
624323,9X13
3.9x13
Inox A2
3.9
13.0
7.5
2.3
Emile Maurin 624323,9X16
624323,9X16
3.9x16
Inox A2
3.9
16.0
7.5
2.3
Emile Maurin 624323,9X19
624323,9X19
3.9x19
Inox A2
3.9
19.0
7.5
2.3
Emile Maurin 624323,9X25
624323,9X25
3.9x25
Inox A2
3.9
25.0
7.5
2.3
Emile Maurin 624323,9X38
624323,9X38
3.9x38
Inox A2
3.9
38.0
7.5
2.3
Emile Maurin 624324,2X13
624324,2X13
4.2x13
Inox A2
4.2
13.0
8.1
2.5
Emile Maurin 624324,2X16
624324,2X16
4.2x16
Inox A2
4.2
16.0
8.1
2.5
Emile Maurin 624324,2X19
624324,2X19
4.2x19
Inox A2
4.2
19.0
8.1
2.5
Emile Maurin 624324,2X22
624324,2X22
4.2x22
Inox A2
4.2
22.0
8.1
2.5
Emile Maurin 624324,2X25
624324,2X25
4.2x25
Inox A2
4.2
25.0
8.1
2.5
Emile Maurin 624324,2X32
624324,2X32
4.2x32
Inox A2
4.2
32.0
8.1
2.5
Emile Maurin 624324,2X38
624324,2X38
4.2x38
Inox A2
4.2
38.0
8.1
2.5
Emile Maurin 624324,8X16
624324,8X16
4.8x16
Inox A2
4.8
16.0
9.5
3.0
Emile Maurin 624324,8X19
624324,8X19
4.8x19
Inox A2
4.8
19.0
9.5
3.0
Emile Maurin 624324,8X25
624324,8X25
4.8x25
Inox A2
4.8
25.0
9.5
3.0
Emile Maurin 624324,8X32
624324,8X32
4.8x32
Inox A2
4.8
32.0
9.5
3.0
Emile Maurin 624324,8X38
624324,8X38
4.8x38
Inox A2
4.8
38.0
9.5
3.0
Emile Maurin 624324,8X50
624324,8X50
4.8x50
Inox A2
4.8
50.0
9.5
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表