目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 62807 - Vis à tôle tête fraisée inviolable "Snake eyes" - Inox A2
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Fixation en acier inoxydable
Vis à métaux - Vis à tôle - Vis autoperçeuses - Vis autoformeuses
a2
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/fixation_inox/vis_metaux_auto/a2/62807.prj},{NB=emile_maurin_628073,5X38},{REF=628073,5X38},{MAT=Inox A2},{D=3.5},{P=1.300},{D3=2.640},{L=38.0},{C=0.450},{DK=6.6},{K=2.40},{N=0.850},{M=1.000},{T=1.050},{EMP=2},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
EMP
Empreinte n°
ⁿ/ₐ
Emile Maurin 628073,5X13
628073,5X13
3.5x13
Inox A2
3.5
13.0
6.6
2.40
2
Emile Maurin 628073,5X19
628073,5X19
3.5x19
Inox A2
3.5
19.0
6.6
2.40
2
Emile Maurin 628073,5X25
628073,5X25
3.5x25
Inox A2
3.5
25.0
6.6
2.40
2
Emile Maurin 628073,5X32
628073,5X32
3.5x32
Inox A2
3.5
32.0
6.6
2.40
2
Emile Maurin 628073,5X38
628073,5X38
3.5x38
Inox A2
3.5
38.0
6.6
2.40
2
Emile Maurin 628074,2X25
628074,2X25
4.2x25
Inox A2
4.2
25.0
7.9
2.80
2
Emile Maurin 628074,2X32
628074,2X32
4.2x32
Inox A2
4.2
32.0
7.9
2.80
2
Emile Maurin 628074,2X38
628074,2X38
4.2x38
Inox A2
4.2
38.0
7.9
2.80
2
Emile Maurin 628074,8X32
628074,8X32
4.8x32
Inox A2
4.8
32.0
9.0
3.15
2
Emile Maurin 628074,8X38
628074,8X38
4.8x38
Inox A2
4.8
38.0
9.0
3.15
2
Emile Maurin 628074,8X50
628074,8X50
4.8x50
Inox A2
4.8
50.0
9.0
3.15
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表