目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 79000 - Goupille cannelée à cannelures progressives sur toute la longueur - ISO 8744 - Acier Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Goupilles et circlips
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/goupille_circlips/79000.prj},{NB=emile_maurin_790004X35},{REF=790004X35},{MAT=Acier brut},{D=4.0},{L=35.0},{A=0.500},{INFOS=INFOTEXTE},{INFO1=79000.txt},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Diamètre nominal
[mm]
L
Longueur nominale
[mm]
Emile Maurin 790001,5X8
790001,5X8
1.5X8
Acier brut
1.5
8.0
Emile Maurin 790001,5X10
790001,5X10
1.5X10
Acier brut
1.5
10.0
Emile Maurin 790001,5X12
790001,5X12
1.5X12
Acier brut
1.5
12.0
Emile Maurin 790001,5X14
790001,5X14
1.5X14
Acier brut
1.5
14.0
Emile Maurin 790001,5X16
790001,5X16
1.5X16
Acier brut
1.5
16.0
Emile Maurin 790001,5X18
790001,5X18
1.5X18
Acier brut
1.5
18.0
Emile Maurin 790001,5X20
790001,5X20
1.5X20
Acier brut
1.5
20.0
Emile Maurin 790002X8
790002X8
2X8
Acier brut
2.0
8.0
Emile Maurin 790002X10
790002X10
2X10
Acier brut
2.0
10.0
Emile Maurin 790002X12
790002X12
2X12
Acier brut
2.0
12.0
Emile Maurin 790002X14
790002X14
2X14
Acier brut
2.0
14.0
Emile Maurin 790002X16
790002X16
2X16
Acier brut
2.0
16.0
Emile Maurin 790002X18
790002X18
2X18
Acier brut
2.0
18.0
Emile Maurin 790002X20
790002X20
2X20
Acier brut
2.0
20.0
Emile Maurin 790002X22
790002X22
2X22
Acier brut
2.0
22.0
Emile Maurin 790002X24
790002X24
2X24
Acier brut
2.0
24.0
Emile Maurin 790002X26
790002X26
2X26
Acier brut
2.0
26.0
Emile Maurin 790002X28
790002X28
2X28
Acier brut
2.0
28.0
Emile Maurin 790002X30
790002X30
2X30
Acier brut
2.0
30.0
Emile Maurin 790002,5X8
790002,5X8
2.5X8
Acier brut
2.5
8.0
Emile Maurin 790002,5X10
790002,5X10
2.5X10
Acier brut
2.5
10.0
Emile Maurin 790002,5X12
790002,5X12
2.5X12
Acier brut
2.5
12.0
Emile Maurin 790002,5X14
790002,5X14
2.5X14
Acier brut
2.5
14.0
Emile Maurin 790002,5X16
790002,5X16
2.5X16
Acier brut
2.5
16.0
Emile Maurin 790002,5X18
790002,5X18
2.5X18
Acier brut
2.5
18.0
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表