目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 19841 - Colonnette borgne à sertir à la presse - Acier Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rivetage - Sertissage
piece_auto_sertissable
colonette
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rivetage/piece_auto_sertissable/colonette/19841.prj},{NB=emile_maurin_19841V-BSO-3.5M3-8 ZI l 0},{VERS=1},{D11=0.0},{DB1=0.000},{DB2=0.000},{KB1=0.0},{KB2=0.0},{SL1=0.0},{SL2=0.000},{HK=0.00},{DK=0.0},{DM=0.0},{SBK=0.0},{ZBK=0.0},{AD=0.0},{AZ=0},{ACD=0},{AUD=0.0},{H11=0.0},{HI=0.0},{Z=0},{KG=0.00},{KGS=0.000},{AK=0},{G1=3.000},{EL=8},{EKB=1.02},{ELDHELP=5.41},{EA=0.00},{EBHELP=5.380},{EC=0.00},{EEHELP=0.000},{EF=4.0},{EH=6.4},{ETHELP=0.000},{EARL=6.8},{EEA=7.6},{EAA=1330},{EVA=1.24},{EES=14.7},{EAS=1860},{EVS=2.15},{ZTN=73181692},{EAN=4016111909206},{CL=23110902},{H=6.4},{ARTNR=10.490.035.008},{BEZ=Einpressgewindebuchse geschlossen V-BSO Stahl},{MAT1=Stahl verzinkt},{MAT2=xxx},{SU=verzinkt},{AU=geschlossen},{KO=xxx},{G=xxx},{FORM=l},{KB=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Référence
ⁿ/ₐ
D
ⁿ/ₐ
TOLE
Epaisseur mini
[mm]
L
+/- 0,40
[mm]
B
[mm]
F
[mm]
H
[mm]
DIA
Ø perçage (+0,08)
[mm]
DIS
Distance minimale centre du trou/bord de tôle
[mm]
Emile Maurin 19841V-BSO-M...
19841V-BSO-M3-8 ZI
M3
1,02
8
4,19
4,00
4.8
4,22
6,00
Emile Maurin 19841V-BSO-3...
19841V-BSO-3.5M3-8 ZI
3,5M3
1,02
8
5,38
4,00
6.4
5,41
6,80
Emile Maurin 19841V-BSO-3...
19841V-BSO-3.5M3-10 ZI
3,5M3
1,02
10
5,38
4,00
6.4
5,41
6,80
Emile Maurin 19841V-BSO-3...
19841V-BSO-3.5M3-12 ZI
3,5M3
1,02
12
5,38
5,00
6.4
5,41
6,80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表