目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 45210 - Goujon à sertir à la presse - Inox AISI 400
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rivetage - Sertissage
piece_auto_sertissable
goujon
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rivetage/piece_auto_sertissable/goujon/45210.prj},{NB=emile_maurin_45210V-FH4-M3-10_l },{ARTNR=10.462.030.010},{VERS=1},{BEZ=Einpressgewindebolzen V-FH4 Edelstahl},{FORM=l},{MAT1=Edelstahl A4},{MAT2=xxx},{SU=xxx},{AU=xxx},{G1=3.000},{EMAT=Edelstahl 400er Serie},{EL=10 ±0,4},{ELHELP=10.000},{EKB=1.0},{ELD=3,0 +0,08},{ELDHELP=3.00},{EBT=0.0},{EA=0.00},{EC=0.00},{EE=4,6 ±0,4},{EEHELP=4.600},{EARL=5.6},{EEA=0.0},{EAA=0},{EVA=0.0},{EES=0.0},{EAS=0},{EVS=0.0},{EEHE=92.0},{EEE=40.0},{EAE=2220},{EVE=1.8},{ZTN=73181595},{EAN=4016111905611},{INFOPDF=PDF},{REF=45210V-FH4-M3-10},{D=M3},{TOLE=1,00},{L=10},{E=4,60},{DIA=3,00},{S=2,10},{DIS=5,60},{INFOS=INFOTEXTE},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
D
ⁿ/ₐ
TOLE
Epaisseur mini
[mm]
L
+/- 0,40
[mm]
E
+/- 0,40
[mm]
DIA
Ø perçage (+0,08)
[mm]
S
max
[mm]
DIS
Distance minimale centre du trou/bord de tôle
[mm]
Emile Maurin 45210V-FH4-M...
45210V-FH4-M3-6
M3
1,00
6
4,60
3,00
2,10
5,60
Emile Maurin 45210V-FH4-M...
45210V-FH4-M3-8
M3
1,00
8
4,60
3,00
2,10
5,60
Emile Maurin 45210V-FH4-M...
45210V-FH4-M3-10
M3
1,00
10
4,60
3,00
2,10
5,60
Emile Maurin 45210V-FH4-M...
45210V-FH4-M4-10
M4
1,00
10
5,90
4,00
2,40
7,20
Emile Maurin 45210V-FH4-M...
45210V-FH4-M4-15
M4
1,00
15
5,90
4,00
2,40
7,20
Emile Maurin 45210V-FH4-M...
45210V-FH4-M6-15
M6
1,60
15
8,20
6,00
3,00
7,90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表