目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Modèle 73600 - Rondelle conique lisse de serrage - NFE 25510 - Acier ressort Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Rondelle
Rondelles coniques
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/rondelles/coniques/73600.prj},{NB=emile_maurin_7360010/22},{REF=7360010/22},{MAT=Acier ressort brut},{IDNR=},{D=10},{D1=10.50},{D2=22.0},{S=2.4},{H=3.1},{B=0.42},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
D1
Inside diameter
[mm]
D2
Outer diameter
[mm]
S
Thickness
[mm]
Emile Maurin 736005/11
736005/11
Acier ressort brut
5
5.30
11.0
1.2
Emile Maurin 736006/14
736006/14
Acier ressort brut
6
6.40
14.0
1.5
Emile Maurin 736008/16
736008/16
Acier ressort brut
8
8.40
16.0
1.9
Emile Maurin 736008/18
736008/18
Acier ressort brut
8
8.40
18.0
2.0
Emile Maurin 736008/22
736008/22
Acier ressort brut
8
8.40
22.0
2.2
Emile Maurin 7360010/20
7360010/20
Acier ressort brut
10
10.50
20.0
2.2
Emile Maurin 7360010/22
7360010/22
Acier ressort brut
10
10.50
22.0
2.4
Emile Maurin 7360010/27
7360010/27
Acier ressort brut
10
10.50
27.0
2.8
Emile Maurin 7360012/24
7360012/24
Acier ressort brut
12
13.00
24.0
2.8
Emile Maurin 7360012/30
7360012/30
Acier ressort brut
12
13.00
30.0
3.2
Emile Maurin 7360014/28
7360014/28
Acier ressort brut
14
15.00
28.0
3.0
Emile Maurin 7360014/32
7360014/32
Acier ressort brut
14
15.00
32.0
3.4
Emile Maurin 7360016/32
7360016/32
Acier ressort brut
16
17.00
32.0
3.4
Emile Maurin 7360020/38
7360020/38
Acier ressort brut
20
21.00
38.0
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表