目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Model 23400 - Vis sans tête à six pans creux à bout plat - ISO 4026 DIN 913 - Acier classe 45 H Brut
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Vis à six pans creux
Vis STHC
45 h class
Powered by
CAD模型選擇
{emile_maurin_boulonnerie/vix_six_pans_creux/vis_sthc/classe_45_h/23400.prj},{NB=emile_maurin_234008X90},{REF=234008X90},{DXL=8x90},{MAT=Acier brut classe 45H},{D=8.0},{L=90.0},{S=4.0},{DP=5.500},{T=5.0},{IDNR=},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
Emile Maurin 234002X3
234002X3
2x3
Acier brut classe 45H
2.0
3.0
0.9
Emile Maurin 234002X4
234002X4
2x4
Acier brut classe 45H
2.0
4.0
0.9
Emile Maurin 234002X5
234002X5
2x5
Acier brut classe 45H
2.0
5.0
0.9
Emile Maurin 234002X6
234002X6
2x6
Acier brut classe 45H
2.0
6.0
0.9
Emile Maurin 234002X8
234002X8
2x8
Acier brut classe 45H
2.0
8.0
0.9
Emile Maurin 234002X10
234002X10
2x10
Acier brut classe 45H
2.0
10.0
0.9
Emile Maurin 234002,5X4
234002,5X4
2.5x4
Acier brut classe 45H
2.5
4.0
1.3
Emile Maurin 234002,5X5
234002,5X5
2.5x5
Acier brut classe 45H
2.5
5.0
1.3
Emile Maurin 234002,5X6
234002,5X6
2.5x6
Acier brut classe 45H
2.5
6.0
1.3
Emile Maurin 234002,5X8
234002,5X8
2.5x8
Acier brut classe 45H
2.5
8.0
1.3
Emile Maurin 234002,5X10
234002,5X10
2.5x10
Acier brut classe 45H
2.5
10.0
1.3
Emile Maurin 234002,5X12
234002,5X12
2.5x12
Acier brut classe 45H
2.5
12.0
1.3
Emile Maurin 234003X3
234003X3
3x3
Acier brut classe 45H
3.0
3.0
1.5
Emile Maurin 234003X4
234003X4
3x4
Acier brut classe 45H
3.0
4.0
1.5
Emile Maurin 234003X5
234003X5
3x5
Acier brut classe 45H
3.0
5.0
1.5
Emile Maurin 234003X6
234003X6
3x6
Acier brut classe 45H
3.0
6.0
1.5
Emile Maurin 234003X8
234003X8
3x8
Acier brut classe 45H
3.0
8.0
1.5
Emile Maurin 234003X10
234003X10
3x10
Acier brut classe 45H
3.0
10.0
1.5
Emile Maurin 234003X12
234003X12
3x12
Acier brut classe 45H
3.0
12.0
1.5
Emile Maurin 234003X16
234003X16
3x16
Acier brut classe 45H
3.0
16.0
1.5
Emile Maurin 234003X20
234003X20
3x20
Acier brut classe 45H
3.0
20.0
1.5
Emile Maurin 234003X25
234003X25
3x25
Acier brut classe 45H
3.0
25.0
1.5
Emile Maurin 234003X30
234003X30
3x30
Acier brut classe 45H
3.0
30.0
1.5
Emile Maurin 234004X4
234004X4
4x4
Acier brut classe 45H
4.0
4.0
2.0
Emile Maurin 234004X5
234004X5
4x5
Acier brut classe 45H
4.0
5.0
2.0
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 22010 - Hexagon nut - ISO 4032 8 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Reference 23200 - Hexagon socket head cap screw - ISO 4762 - DIN 912 8.8cla...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 43801 - Prevalling torque type Hexagon nut plastic insert DIN 985...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23500 - Hexagon socket set screw cone point - ISO 4027 DIN 914 - ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 12101 - Square nut "Q" type DIN 557-5 - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 20210 - Hexagon head screw full thread - ISO 4017 - 8.8 class - P...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 22011 - Hexagon nut - ISO 4032 8 class - Zinc plated
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Modèle 70200 - Rondelle plate normale Grade A - Acier 200HV - Brut - ISO 70...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 12500 - Low hexagon nut - ISO 4035 04 class - Plain
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23700 - Hexagon socket set screw dog point - ISO 4028 DIN 915 - 4...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 24300 - Hexagon socket countersunk head screw - ISO 10642 10.9 cl...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62107 - Hexagon head with flange screw - DIN 6921 - Stainless ste...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 23100 - Hexagon socket head cap screw - ISO 4762 - DIN 912 10.9 c...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
20.01.2023
Modèle 23400B - brut Classe 45 H
M'DIRECT - Visserie en petit conditionnement
30.07.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表