Model 62440 - Pan head self drilling screw cross recess Pozidrive - DIN 7504 MZ - AISI 410
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
Machine screws-Tapping screws-self-piercing screws
Stainless steel A2
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/vis_metaux/inox_a2/62440.prj},{NB=emile_maurin_fix_infra_624404,2X19_400},{DES=Vis autoperceuse tête cylindrique Pozidrive},{NORME1=DIN 7504 MZ},{NORME2=-},{MATIERE=AISI 410},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=624404,2X19},{LODLEVEL=400},{DXL=4.2X19},{KR=1},{D=4.2},{DK=8.2},{L=19.0},{D3=3.100},{P=1.400},{LG=10.300},{DP=3.600},{A=1.400},{K=3.05},{R=0.200},{RF=6.500},{MH=4.400},{MZ=4.400},{TH=2.400},{TZ=2.400},{M=2.900},{WEB=https://fixation.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
DES
Long description
ⁿ/ₐ
NORME1
Standard 1
ⁿ/ₐ
NORME2
Standard 2
ⁿ/ₐ
MATIERE
Material
ⁿ/ₐ
REVETEMENT
Revętement
ⁿ/ₐ
CERTIFICATION
Certification / Accreditation
ⁿ/ₐ
MARQUE
Marque
ⁿ/ₐ
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
D
Screw nominal diameter
[mm]
DK
Head diameter
[mm]
L
Nominal length
[mm]
K
Height of the head
[mm]
emile_maurin_624404,2X13
Vis autoperceuse tête cyl...
DIN 7504 MZ
-
AISI 410
-
-
-
624404,2X13
4.2X13
4.2
8.2
13.0
3.05
emile_maurin_624404,2X16
Vis autoperceuse tête cyl...
DIN 7504 MZ
-
AISI 410
-
-
-
624404,2X16
4.2X16
4.2
8.2
16.0
3.05
emile_maurin_624404,2X19
Vis autoperceuse tête cyl...
DIN 7504 MZ
-
AISI 410
-
-
-
624404,2X19
4.2X19
4.2
8.2
19.0
3.05
emile_maurin_624404,8X16
Vis autoperceuse tête cyl...
DIN 7504 MZ
-
AISI 410
-
-
-
624404,8X16
4.8X16
4.8
9.5
16.0
3.55
emile_maurin_624404,8X19
Vis autoperceuse tête cyl...
DIN 7504 MZ
-
AISI 410
-
-
-
624404,8X19
4.8X19
4.8
9.5
19.0
3.55
emile_maurin_624404,8X25
Vis autoperceuse tête cyl...
DIN 7504 MZ
-
AISI 410
-
-
-
624404,8X25
4.8X25
4.8
9.5
25.0
3.55
emile_maurin_624404,8X32
Vis autoperceuse tête cyl...
DIN 7504 MZ
-
AISI 410
-
-
-
624404,8X32
4.8X32
4.8
9.5
32.0
3.55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表