8xD IK DIN 6535 - HA
EMUGE-FRANKEN
EMUGE
Twist Drill
EMUGE-STEEL
EF-Drill
Powered by
CAD模型選擇
{emuge/emuge/spiralbohrer/emuge-steel/ef-drill/8xd20ik20din20653520-20ha.prj},{NB=TA223344.0890},{J21=TA223344.0890},{BLD=1},{A11=8.90},{C12=1},{B3=101},{B4=80},{B5=141},{B71=139.155},{C3=10},{D1=2},{H22=4},{B6=100},{B7=1.845},{C32=0},{C33=-0.009},{C4=40},{D3=30.221},{D4=48.0},{H21=4},{J7=0},{SHA256=xRSiyNyB609EqbVM3Zu83/SrG4nN6w3nEeqFpcovjyM=},{INAME=TA2233442e0890_gen},{NAME=TA223344.0890_gen},{NSM=DIN4000-81},{J22=EF-Drill-ST-8xD-AI4-TA14},{J3=EMUGE},{H3=K45F},{J1=SONDER},{J11=B},{J6=ZYL01000115},{J8=BVB},{C11=ZYL},{C2=0100},{C31=h6},{E1=135.0},{F1=R},{H11=HC},{H5=TIALN-T14},{DXF=8xd20ik20din20653520-20ha/ta223344_0890.dxf},{XML=8xd20ik20din20653520-20ha/ta223344.0890.xml},{CSV=8xd20ik20din20653520-20ha/ta223344.0890.csv}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NSM
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J11
Standard Code Letter
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A11
Cutting Diameter Min
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
B3
Protruding Length
[mm]
B4
Usable Length
[mm]
B5
Overall Length
[mm]
B71
Functional Length
[mm]
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D1
Flute Count
ⁿ/ₐ
E1
Angle First Step
[Grad]
F1
Cutting Direction
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
B6
Flute Length
[mm]
B7
Plug Length
[mm]
C32
Shank Diameter, Max
[mm]
C33
Shank Diameter, Min
[mm]
C4
Shank Length
[mm]
D3
Flute Helix Angle
ⁿ/ₐ
D4
Flute Helix Pitch
[mm]
H21
Coolant Entry Style Code
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
TA223344.0280
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0280
1
K45F
SONDER
B
ZYL00600115
BVB
2.80
ZYL
1
34
24
70
69.420
60
6
h6
2
135.0
R
HC
4
TIALN-T14
30
0.580
0
-0.008
36
29.576
15.5
4
0
TA223344.0285
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0285
1
K45F
SONDER
B
ZYL00600115
BVB
2.85
ZYL
1
34
24
70
69.409
60
6
h6
2
135.0
R
HC
4
TIALN-T14
30
0.591
0
-0.008
36
30.013
15.5
4
0
TA223344.0290
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0290
1
K45F
SONDER
B
ZYL00600115
BVB
2.90
ZYL
1
34
24
70
69.399
60
6
h6
2
135.0
R
HC
4
TIALN-T14
30
0.601
0
-0.008
36
30.446
15.5
4
0
TA223344.0300
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0300
1
K45F
SONDER
B
ZYL00600115
BVB
3.00
ZYL
1
42
30
78
77.378
60
6
h6
2
135.0
R
HC
4
TIALN-T14
38
0.622
0
-0.008
36
27.637
18.0
4
0
TA223344.0310
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0310
1
K45F
SONDER
B
ZYL00600115
BVB
3.10
ZYL
1
42
30
78
77.357
60
6
h6
2
135.0
R
HC
4
TIALN-T14
38
0.643
0
-0.008
36
28.416
18.0
4
0
TA223344.0315
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0315
1
K45F
SONDER
B
ZYL00600115
BVB
3.15
ZYL
1
42
30
78
77.347
60
6
h6
2
135.0
R
HC
4
TIALN-T14
38
0.653
0
-0.008
36
28.801
18.0
4
0
TA223344.0320
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0320
1
K45F
SONDER
B
ZYL00600115
BVB
3.20
ZYL
1
42
30
78
77.336
60
6
h6
2
135.0
R
HC
4
TIALN-T14
38
0.664
0
-0.008
36
29.184
18.0
4
0
TA223344.0325
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0325
1
K45F
SONDER
B
ZYL00600115
BVB
3.25
ZYL
1
42
30
78
77.326
60
6
h6
2
135.0
R
HC
4
TIALN-T14
38
0.674
0
-0.008
36
29.563
18.0
4
0
TA223344.0330
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0330
1
K45F
SONDER
B
ZYL00600115
BVB
3.30
ZYL
1
42
30
78
77.316
60
6
h6
2
135.0
R
HC
4
TIALN-T14
38
0.684
0
-0.008
36
29.940
18.0
4
0
TA223344.0335
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0335
1
K45F
SONDER
B
ZYL00600115
BVB
3.35
ZYL
1
42
30
78
77.305
60
6
h6
2
135.0
R
HC
4
TIALN-T14
38
0.695
0
-0.008
36
30.314
18.0
4
0
TA223344.0338
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0338
1
K45F
SONDER
B
ZYL00600115
BVB
3.38
ZYL
1
42
30
78
77.299
60
6
h6
2
135.0
R
HC
4
TIALN-T14
38
0.701
0
-0.008
36
30.537
18.0
4
0
TA223344.0340
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0340
1
K45F
SONDER
B
ZYL00600115
BVB
3.40
ZYL
1
42
30
78
77.295
60
6
h6
2
135.0
R
HC
4
TIALN-T14
38
0.705
0
-0.008
36
30.685
18.0
4
0
TA223344.0350
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0350
1
K45F
SONDER
B
ZYL00600115
BVB
3.50
ZYL
1
42
30
78
77.274
60
6
h6
2
135.0
R
HC
4
TIALN-T14
38
0.726
0
-0.008
36
27.637
21.0
4
0
TA223344.0355
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0355
1
K45F
SONDER
B
ZYL00600115
BVB
3.55
ZYL
1
42
30
78
77.264
60
6
h6
2
135.0
R
HC
4
TIALN-T14
38
0.736
0
-0.008
36
27.972
21.0
4
0
TA223344.0360
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0360
1
K45F
SONDER
B
ZYL00600115
BVB
3.60
ZYL
1
42
30
78
77.253
60
6
h6
2
135.0
R
HC
4
TIALN-T14
38
0.747
0
-0.008
36
28.305
21.0
4
0
TA223344.0365
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0365
1
K45F
SONDER
B
ZYL00600115
BVB
3.65
ZYL
1
42
30
78
77.243
60
6
h6
2
135.0
R
HC
4
TIALN-T14
38
0.757
0
-0.008
36
28.636
21.0
4
0
TA223344.0370
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0370
1
K45F
SONDER
B
ZYL00600115
BVB
3.70
ZYL
1
42
30
78
77.233
60
6
h6
2
135.0
R
HC
4
TIALN-T14
38
0.767
0
-0.008
36
28.965
21.0
4
0
TA223344.0380
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0380
1
K45F
SONDER
B
ZYL00600115
BVB
3.80
ZYL
1
52
38
88
87.212
60
6
h6
2
135.0
R
HC
4
TIALN-T14
48
0.788
0
-0.008
36
29.617
21.0
4
0
TA223344.0388
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0388
1
K45F
SONDER
B
ZYL00600115
BVB
3.88
ZYL
1
52
38
88
87.195
60
6
h6
2
135.0
R
HC
4
TIALN-T14
48
0.805
0
-0.008
36
30.133
21.0
4
0
TA223344.0390
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0390
1
K45F
SONDER
B
ZYL00600115
BVB
3.90
ZYL
1
52
38
88
87.191
60
6
h6
2
135.0
R
HC
4
TIALN-T14
48
0.809
0
-0.008
36
30.261
21.0
4
0
TA223344.0400
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0400
1
K45F
SONDER
B
ZYL00600115
BVB
4.00
ZYL
1
52
38
88
87.171
60
6
h6
2
135.0
R
HC
4
TIALN-T14
48
0.829
0
-0.008
36
30.896
21.0
4
0
TA223344.0410
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0410
1
K45F
SONDER
B
ZYL00600115
BVB
4.10
ZYL
1
52
38
88
87.150
60
6
h6
2
135.0
R
HC
4
TIALN-T14
48
0.850
0
-0.008
36
27.259
25.0
4
0
TA223344.0415
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0415
1
K45F
SONDER
B
ZYL00600115
BVB
4.15
ZYL
1
52
38
88
87.139
60
6
h6
2
135.0
R
HC
4
TIALN-T14
48
0.861
0
-0.008
36
27.542
25.0
4
0
TA223344.0420
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0420
1
K45F
SONDER
B
ZYL00600115
BVB
4.20
ZYL
1
52
38
88
87.129
60
6
h6
2
135.0
R
HC
4
TIALN-T14
48
0.871
0
-0.008
36
27.825
25.0
4
0
TA223344.0430
DIN4000-81
EF-Drill-ST-8xD-AI4-TA14
EMUGE
TA223344.0430
1
K45F
SONDER
B
ZYL00600115
BVB
4.30
ZYL
1
52
38
88
87.108
60
6
h6
2
135.0
R
HC
4
TIALN-T14
48
0.892
0
-0.008
36
28.385
25.0
4
0
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表