1921
EMUGE-FRANKEN
FRANKEN
Solid Carbide Ball Nose and Torus End Mills
Powered by
CAD模型選擇
{emuge/franken/hartmetall-kugel-20und20torusfre4ser/1921.prj},{NB=1921.006},{SHA256=QDts6olTPZj9R2gF7lRTqgoyv6U0JfvclVNJBkiJAuw=},{INAME=1921_006000_gen},{NAME=1921_006000_gen},{DOC=1921/1921_006000.pdf},{NSM=DIN4000-82},{J21=1921.006},{J22=Kugelfräser},{J3=F},{BLD=6},{H3=HM},{J1=WN},{J6=ZYL00600105},{J8=FPR, FDR},{A1=6.000},{B2=6.000},{B3=21.00},{B5=57.00},{B71=6.000},{C11=ZYL},{C12=1},{C2=60},{C3=6.000},{C31=h5},{F1=R},{F21=2},{F22=2},{F3=R},{G4=3.0000},{H11=HF},{H22=0},{DXF=1921/1921_006000.dxf},{XML=1921/1921_006000.xml},{CSV=1921/1921_006000.csv},{STP=1921/1921_006000_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F22
Peripheral Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
G4
Section Radius
[mm]
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
1921.0005
DIN4000-82
1921.0005
Kugelfräser
F
6
HM
WN
ZYL00300105
FPR, FDR
0.500
1.000
10.00
38.00
1.000
ZYL
1
30
3.000
h5
R
2
2
R
0.2500
HF
0
1921.000506
DIN4000-82
1921.000506
Kugelfräser
F
6
HM
WN
ZYL00600105
FPR, FDR
0.500
1.000
21.00
57.00
1.000
ZYL
1
60
6.000
h5
R
2
2
R
0.2500
HF
0
1921.001
DIN4000-82
1921.001
Kugelfräser
F
6
HM
WN
ZYL00300105
FPR, FDR
1.000
2.000
10.00
38.00
2.000
ZYL
1
30
3.000
h5
R
2
2
R
0.5000
HF
0
1921.00106
DIN4000-82
1921.00106
Kugelfräser
F
6
HM
WN
ZYL00600105
FPR, FDR
1.000
2.000
21.00
57.00
2.000
ZYL
1
60
6.000
h5
R
2
2
R
0.5000
HF
0
1921.0015
DIN4000-82
1921.0015
Kugelfräser
F
6
HM
WN
ZYL00300105
FPR, FDR
1.500
2.500
10.00
38.00
2.500
ZYL
1
30
3.000
h5
R
2
2
R
0.7500
HF
0
1921.001506
DIN4000-82
1921.001506
Kugelfräser
F
6
HM
WN
ZYL00600105
FPR, FDR
1.500
2.500
21.00
57.00
2.500
ZYL
1
60
6.000
h5
R
2
2
R
0.7500
HF
0
1921.002
DIN4000-82
1921.002
Kugelfräser
F
6
HM
WN
ZYL00300105
FPR, FDR
2.000
3.000
10.00
38.00
3.000
ZYL
1
30
3.000
h5
R
2
2
R
1.0000
HF
0
1921.00206
DIN4000-82
1921.00206
Kugelfräser
F
6
HM
WN
ZYL00600105
FPR, FDR
2.000
3.000
21.00
57.00
3.000
ZYL
1
60
6.000
h5
R
2
2
R
1.0000
HF
0
1921.003
DIN4000-82
1921.003
Kugelfräser
F
6
HM
WN
ZYL00600105
FPR, FDR
3.000
3.500
21.00
57.00
3.500
ZYL
1
60
6.000
h5
R
2
2
R
1.5000
HF
0
1921.004
DIN4000-82
1921.004
Kugelfräser
F
6
HM
WN
ZYL00600105
FPR, FDR
4.000
4.000
21.00
57.00
4.000
ZYL
1
60
6.000
h5
R
2
2
R
2.0000
HF
0
1921.005
DIN4000-82
1921.005
Kugelfräser
F
6
HM
WN
ZYL00600105
FPR, FDR
5.000
5.000
21.00
57.00
5.000
ZYL
1
60
6.000
h5
R
2
2
R
2.5000
HF
0
1921.006
DIN4000-82
1921.006
Kugelfräser
F
6
HM
WN
ZYL00600105
FPR, FDR
6.000
6.000
21.00
57.00
6.000
ZYL
1
60
6.000
h5
R
2
2
R
3.0000
HF
0
1921.008
DIN4000-82
1921.008
Kugelfräser
F
6
HM
WN
ZYL00800105
FPR, FDR
8.000
7.000
27.00
63.00
7.000
ZYL
1
0080
8.000
h5
R
2
2
R
4.0000
HF
0
1921.009375
DIN4000-82
1921.009375
Kugelfräser
F
6
HM
WN
ZYL63501025
FPR, FDR
2.381
3.175
22.25
57.15
3.175
ZYL
10
6350
6.350
h5
R
2
2
R
1.1905
HF
0
1921.010
DIN4000-82
1921.010
Kugelfräser
F
6
HM
WN
ZYL01000105
FPR, FDR
10.000
8.000
32.00
72.00
8.000
ZYL
1
0100
10.000
h5
R
2
2
R
5.0000
HF
0
1921.012
DIN4000-82
1921.012
Kugelfräser
F
6
HM
WN
ZYL01200105
FPR, FDR
12.000
10.000
38.00
83.00
10.000
ZYL
1
0120
12.000
h5
R
2
2
R
6.0000
HF
0
1921.0125
DIN4000-82
1921.0125
Kugelfräser
F
6
HM
WN
ZYL63501025
FPR, FDR
3.175
3.969
22.25
57.15
3.969
ZYL
10
6350
6.350
h5
R
2
2
R
1.5875
HF
0
1921.01875
DIN4000-82
1921.01875
Kugelfräser
F
6
HM
WN
ZYL63501025
FPR, FDR
4.763
4.763
22.25
57.15
4.763
ZYL
10
6350
6.350
h5
R
2
2
R
2.3815
HF
0
1921.0250
DIN4000-82
1921.0250
Kugelfräser
F
6
HM
WN
ZYL63501025
FPR, FDR
6.350
6.350
22.25
57.15
6.350
ZYL
10
6350
6.350
h5
R
2
2
R
3.1750
HF
0
1921.03125
DIN4000-82
1921.03125
Kugelfräser
F
6
HM
WN
ZYL79381025
FPR, FDR
7.938
7.144
28.60
63.50
7.144
ZYL
10
7938
7.938
h5
R
2
2
R
3.9690
HF
0
1921.0375
DIN4000-82
1921.0375
Kugelfräser
F
6
HM
WN
ZYL95251025
FPR, FDR
9.525
7.938
30.15
69.85
7.938
ZYL
10
9525
9.525
h5
R
2
2
R
4.7625
HF
0
1921.04375
DIN4000-82
1921.04375
Kugelfräser
F
6
HM
WN
ZYL11111025
FPR, FDR
11.113
9.525
36.50
76.20
9.525
ZYL
10
1111
11.113
h5
R
2
2
R
5.5565
HF
0
1921.0500
DIN4000-82
1921.0500
Kugelfräser
F
6
HM
WN
ZYL12701025
FPR, FDR
12.700
11.113
37.35
82.55
11.113
ZYL
10
1270
12.700
h5
R
2
2
R
6.3500
HF
0
1921.0625
DIN4000-82
1921.0625
Kugelfräser
F
6
HM
WN
ZYL15871025
FPR, FDR
15.875
12.700
40.50
88.90
12.700
ZYL
10
1587
15.875
h5
R
2
2
R
7.9375
HF
0
1921.0750
DIN4000-82
1921.0750
Kugelfräser
F
6
HM
WN
ZYL19051025
FPR, FDR
19.050
14.288
50.00
101.60
14.288
ZYL
10
1905
19.050
h5
R
2
2
R
9.5250
HF
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表