1939G
EMUGE-FRANKEN
FRANKEN
PCD, CBN and Diamond Coated End Mills
Powered by
CAD模型選擇
{emuge/franken/pkd-2c20cbn-20und20diamantbeschichtete20fre4ser/1939g.prj},{NB=1939G.006},{SHA256=BKT43IiF5SevViUEx40mIdPcykSGStvJEXn/47JuT5M=},{INAME=1939G_006000_gen},{NAME=1939G_006000_gen},{DOC=1939g/1939g_006000.pdf},{NSM=DIN4000-82},{J21=1939G.006},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HM},{J1=WN},{J6=ZYL00600105},{J8=FEC, FDR},{A1=6},{B2=13},{B3=21},{B5=57},{B71=13},{C11=ZYL},{C12=1},{C2=60},{C3=6},{C31=h5},{F1=R},{F21=3},{F3=R},{H11=HC},{H22=0},{H5=DIAMANT},{DXF=1939g/1939g_006000.dxf},{XML=1939g/1939g_006000.xml},{CSV=1939g/1939g_006000.csv},{STP=1939g/1939g_006000_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A1
Cutting Diameter
[mm]
B2
Cuttingedge Length, max.
[mm]
B3
Protruding Length
[mm]
B5
Overall Length
ⁿ/ₐ
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
1939G.002
DIN4000-82
1939G.002
Schaftfräser
F
1
HM
WN
ZYL00600105
FEC, FDR
2
7
21
57
7
ZYL
1
60
6
h5
R
3
R
HC
0
DIAMANT
1939G.002001
DIN4000-82
1939G.002001
Schaftfräser
F
1
HM
WN
ZYL00600105
FEC, FDR
2
4
19
55
4
ZYL
1
60
6
h5
R
3
R
HC
0
DIAMANT
1939G.003
DIN4000-82
1939G.003
Schaftfräser
F
1
HM
WN
ZYL00600105
FEC, FDR
3
8
21
57
8
ZYL
1
60
6
h5
R
3
R
HC
0
DIAMANT
1939G.003001
DIN4000-82
1939G.003001
Schaftfräser
F
1
HM
WN
ZYL00600105
FEC, FDR
3
4
18
54
4
ZYL
1
60
6
h5
R
3
R
HC
0
DIAMANT
1939G.004
DIN4000-82
1939G.004
Schaftfräser
F
1
HM
WN
ZYL00600105
FEC, FDR
4
11
21
57
11
ZYL
1
60
6
h5
R
3
R
HC
0
DIAMANT
1939G.005
DIN4000-82
1939G.005
Schaftfräser
F
1
HM
WN
ZYL00600105
FEC, FDR
5
13
21
57
13
ZYL
1
60
6
h5
R
3
R
HC
0
DIAMANT
1939G.006
DIN4000-82
1939G.006
Schaftfräser
F
1
HM
WN
ZYL00600105
FEC, FDR
6
13
21
57
13
ZYL
1
60
6
h5
R
3
R
HC
0
DIAMANT
1939G.008
DIN4000-82
1939G.008
Schaftfräser
F
1
HM
WN
ZYL00800105
FEC, FDR
8
19
27
63
19
ZYL
1
0080
8
h5
R
3
R
HC
0
DIAMANT
1939G.010
DIN4000-82
1939G.010
Schaftfräser
F
1
HM
WN
ZYL01000105
FEC, FDR
10
22
32
72
22
ZYL
1
0100
10
h5
R
3
R
HC
0
DIAMANT
1939G.010004
DIN4000-82
1939G.010004
Schaftfräser
F
1
HM
WN
ZYL01000105
FEC, FDR
10
22
32
72
22
ZYL
1
0100
10
h5
R
4
R
HC
0
DIAMANT
1939G.012
DIN4000-82
1939G.012
Schaftfräser
F
1
HM
WN
ZYL01200105
FEC, FDR
12
26
38
83
26
ZYL
1
0120
12
h5
R
4
R
HC
0
DIAMANT
1939G.012006
DIN4000-82
1939G.012006
Schaftfräser
F
1
HM
WN
ZYL01200105
FEC, FDR
12
26
38
83
26
ZYL
1
0120
12
h5
R
6
R
HC
0
DIAMANT
1939G.016
DIN4000-82
1939G.016
Schaftfräser
F
1
HM
WN
ZYL01600105
FEC, FDR
16
32
44
92
32
ZYL
1
0160
16
h5
R
6
R
HC
0
DIAMANT
1939G.020
DIN4000-82
1939G.020
Schaftfräser
F
1
HM
WN
ZYL02000105
FEC, FDR
20
38
54
104
38
ZYL
1
0200
20
h5
R
6
R
HC
0
DIAMANT
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表