目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
B10M - Guide bush with centering collar
ENS
EURO Guide elements for Moulds
Powered by
CAD模型選擇
{ens/euro/b10m.prj},{NB=B10M24116},{CODE=B10M24116},{D2=30},{L=116},{L1=49},{L2=76},{L3=125},{L4=0},{D1=24},{D3=35},{K=6},{X=9},{WEIGHT=0.25},{MAT=1.7131 61÷63 HRC},{L1X=49},{D4=24.5},{RIMBA=1.5},{RIMBB=1.2},{RINV=0.5},{L8=3.0},{SMINV=2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D2
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
D1
[mm]
D3
[mm]
K
[mm]
X
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
B10M1417
B10M1417
20
17
-
26
26
14
25
6
9
0.03
1.7131 61÷63 HRC
B10M1422
B10M1422
20
22
-
31
31
14
25
6
9
0.04
1.7131 61÷63 HRC
B10M1427
B10M1427
20
27
-
36
36
14
25
6
9
0.05
1.7131 61÷63 HRC
B10M1436
B10M1436
20
36
-
45
45
14
25
6
9
0.06
1.7131 61÷63 HRC
B10M1446
B10M1446
20
46
-
55
55
14
25
6
9
0.07
1.7131 61÷63 HRC
B10M1456
B10M1456
20
56
19
46
65
14
25
6
9
0.08
1.7131 61÷63 HRC
B10M1466
B10M1466
20
66
29
46
75
14
25
6
9
0.09
1.7131 61÷63 HRC
B10M1476
B10M1476
20
76
39
46
85
14
25
6
9
0.11
1.7131 61÷63 HRC
B10M1486
B10M1486
20
86
49
46
95
14
25
6
9
0.12
1.7131 61÷63 HRC
B10M1496
B10M1496
20
96
59
46
105
14
25
6
9
0.13
1.7131 61÷63 HRC
B10M1517
B10M1517
20
17
-
26
26
15
25
6
9
0.03
1.7131 61÷63 HRC
B10M1522
B10M1522
20
22
-
31
31
15
25
6
9
0.03
1.7131 61÷63 HRC
B10M1527
B10M1527
20
27
-
36
36
15
25
6
9
0.04
1.7131 61÷63 HRC
B10M1536
B10M1536
20
36
-
45
45
15
25
6
9
0.05
1.7131 61÷63 HRC
B10M1546
B10M1546
20
46
-
55
55
15
25
6
9
0.06
1.7131 61÷63 HRC
B10M1556
B10M1556
20
56
19
46
65
15
25
6
9
0.07
1.7131 61÷63 HRC
B10M1566
B10M1566
20
66
29
46
75
15
25
6
9
0.08
1.7131 61÷63 HRC
B10M1576
B10M1576
20
76
39
46
85
15
25
6
9
0.09
1.7131 61÷63 HRC
B10M1586
B10M1586
20
86
49
46
95
15
25
6
9
0.10
1.7131 61÷63 HRC
B10M1596
B10M1596
20
96
59
46
105
15
25
6
9
0.11
1.7131 61÷63 HRC
B10M18116
B10M18116
26
116
69
56
125
18
31
6
9
0.27
1.7131 61÷63 HRC
B10M1817
B10M1817
26
17
-
26
26
18
31
6
9
0.06
1.7131 61÷63 HRC
B10M1822
B10M1822
26
22
-
31
31
18
31
6
9
0.07
1.7131 61÷63 HRC
B10M1827
B10M1827
26
27
-
36
36
18
31
6
9
0.08
1.7131 61÷63 HRC
B10M1836
B10M1836
26
36
-
45
45
18
31
6
9
0.10
1.7131 61÷63 HRC
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表