RL-.. - Baffles
ERMANNO BALZI
Cooling
Straight baffles
Powered by
CAD模型選擇
{ermannobalzi/cooling/straight_baffles/rl.prj},{NB=RL-8x100},{CODE=RL-8},{A=8.5},{T=1.0},{S=1},{B=8},{L1=9.5},{L=100},{D1=3.100},{D2=1.400},{D3=1.100},{D4=0.510},{D5=6.200},{D6=1.000},{D7=0.500},{R1=0.600},{R2=0.350},{R3=2.530},{R4=3.530},{B1=6.500},{B2=2.450},{B3=3.000},{B4=2.500},{R=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
A
Diameter
[mm]
T
Length
[mm]
S
Length
[mm]
B
Length
[mm]
L1
Length
[mm]
RL-6x100
RL-6
6.5
0.7
1
6
7.5
RL-8x100
RL-8
8.5
1.0
1
8
9.5
RL-10x100
RL-10
10.5
1.0
1
10
12.5
RL-12x100
RL-12
12.5
1.0
1
12
12.5
RL-14x100
RL-14
14.5
1.0
1
14
12.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表