ELH-08 - Side Hinges
Essentra Components
Access Hardware
Hinges
Side Hinges
Side Hinges
Powered by
CAD模型選擇
{essentra/l1_b00000000/l2_b03000000/l3_b03080000/p020985/elh-08.prj},{NB=ELH-08},{PN=ELH-08},{AMERSID=1077844},{APACID=-},{EMEAID=-},{A=1.500},{B=0.830},{C=0.630},{D=0.530},{E=0.300},{F=0.510},{G=0.240},{H=1.500},{J=0.390},{K=1.110},{L=2.090},{M1=0.470},{T=M6},{T1=0.236220472440945},{D11=0.010},{D12=0.010}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Length Center to Center
[Inch]
B
B Screw Center to Center
[Inch]
C
C Screw Center to Center
[Inch]
D
D Height
[Inch]
E
E Pin Center
[Inch]
F
F Width
[Inch]
G
G Pin Diameter
[Inch]
H
H Width
[Inch]
J
J Stud Length
[Inch]
K
K Stud Width Center to Center
[Inch]
L
L Length from Center
[Inch]
M1
Pin Center
[Inch]
T
T Hole Diameter
ⁿ/ₐ
ELH-08
ELH-08
1077844
-
-
1.500
0.830
0.630
0.530
0.300
0.510
0.240
1.500
0.390
1.110
2.090
0.470
M6
ELH-09
ELH-09
1077845
-
-
1.570
1.060
0.790
0.710
0.390
0.710
0.310
2.010
0.550
1.380
2.400
0.630
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表