ELH-915 - Side Hinges
Essentra Components
Access Hardware
Hinges
Side Hinges
Side Hinges
Powered by
CAD模型選擇
{essentra/l1_b00000000/l2_b03000000/l3_b03080000/p020985/elh-915.prj},{NB=ELH-917},{PN=ELH-917},{AMERSID=1077847},{APACID=-},{EMEAID=-},{MAT=304 Stainless Steel},{A=1.93},{B=1.30},{C=0.65},{D=0.87},{E=0.63},{FSTUDLENGTHALONG=0.55},{HBODYWIDTH=0.71},{IBODYCENTER=0.39},{JSTUDSIZE=M8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material Type
ⁿ/ₐ
A
A Height
[Inch]
B
B Height Center to Center
[Inch]
C
C Height Center of Body To Stud Center
[Inch]
D
D Stud Length Along Length
[Inch]
E
E Body Length
[Inch]
FSTUDLENGTHALONG
F Stud Length Along Width
[Inch]
HBODYWIDTH
H Body Width
[Inch]
IBODYCENTER
I Body Center
[Inch]
JSTUDSIZE
J Stud Size
ⁿ/ₐ
ELH-915
ELH-915
1077846
-
-
304 Stainless Steel
1.54
1.07
0.54
0.55
0.47
0.39
0.53
0.30
M6
ELH-917
ELH-917
1077847
-
-
304 Stainless Steel
1.93
1.30
0.65
0.87
0.63
0.55
0.71
0.39
M8
ELH-916
ELH-916
1105965
-
-
316 Stainless Steel
1.54
1.07
0.54
0.55
0.47
0.39
0.53
0.30
M6
ELH-918
ELH-918
1077848
-
-
316 Stainless Steel
1.93
1.30
0.65
0.87
0.63
0.55
0.71
0.39
M8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表