LHD999A - Paddle Latch Locking Catch
Essentra Components
Access Hardware
Latches & Locks
Paddle Latches
Paddle Latch Locking Catch
Powered by
CAD模型選擇
{essentra/l1_b00000000/l2_b04000000/l3_b04070000/p020886/lhd999a.prj},{NB=LHD999A},{PN=LHD999A},{AMERSID=1077374},{APACID=-},{EMEAID=-},{DES=54.5mm L x 40.5mm W x 42mm H},{MAT=Zinc Plated Steel},{MS=Metric},{A2=6.000},{A1=54.500},{A3=31.000},{B1=6.500},{C1=23.000},{E1=35.500},{F1=3.000},{F2=20.000},{F3=0.535},{F4=2.000},{F5=4.000},{F6=5.990},{G1=1.000},{G2=25.000},{H1=39.000},{J1=20.000},{J2=7.000},{J3=10.000},{J4=3.000},{K1=3.295},{K2=1.300},{K3=0.300},{K4=0.705},{K5=0.300},{K6=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
DES
Description
[mm]
MAT
Material
ⁿ/ₐ
MS
Measurement System
ⁿ/ₐ
LHD999A
LHD999A
1077374
-
-
54.5mm L x 40.5mm W x 42m...
Zinc Plated Steel
Metric
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表