您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
SC-6851 - T Bar Handle Shank Latch
Essentra Components
Access Hardware
Latches & Locks
Shank Latches
T Bar Handle Shank Latch
Powered by
CAD模型選擇
{essentra/l1_b00000000/l2_b04000000/l3_b04190000/p020330/sc-6851.prj},{NB=SC-6852},{PN=SC-6852},{AMERSID=1078541},{APACID=-},{EMEAID=-},{FINISH=Chrome},{GRPF=0-.5},{GRPR=1.00-1.50},{THREAD=5/16-24},{A=2.190},{B=1.060},{C=1.230},{D=1.380},{E=0.050},{F=1.340},{GR=1.125},{THREADSKETCH1=0.31250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
GRPF
Grip Range Pawl Forward
ⁿ/ₐ
GRPR
Grip Range Pawl Reversed
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
A
A T-Handle Width
[Inch]
B
B Diameter
[Inch]
C
C T-Handle Length
[Inch]
D
D Latch Length
[Inch]
E
E Panel Thickness Minimum
[Inch]
F
F Pawl Width From Center
[Inch]
SC-6851
SC-6851
1078540
-
-
Film
0-.50
1.00-1.50
5/16-24
2.190
1.060
1.230
1.380
0.050
1.340
SC-6852
SC-6852
1078541
-
-
Chrome
0-.5
1.00-1.50
5/16-24
2.190
1.060
1.230
1.380
0.050
1.340
SC-6853
SC-6853
1078542
-
-
Film
0.50-1.00
-
5/16-24
2.190
1.060
1.230
1.380
0.050
1.340
SC-6854
SC-6854
1078543
-
-
Chrome
0.50-1.00
-
5/16-24
2.190
1.060
1.230
1.380
0.050
1.340
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表