您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
IP-124 - Rotary Pillow Block - Thermoplastic
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Mounted Bearings
Rotary Pillow Blocks
Rotary Pillow Block - Thermoplastic
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050100/l5_d01050102/p040435/ip-124_asmtab.prj},{NB=IP-139},{PN=IP-139},{AMERSID=1048157},{APACID=-},{EMEAID=-},{TYPE=Stainless Steel Bearing Inserts},{BOREI=1 7/16},{BOREM=-},{A=1 7/8},{B=6 5/8},{C=1 29/32},{D=11/16},{E=5},{G=23/32},{H=3 11/16},{K=0.6890},{L=1.0000},{PPATH=../p040420/p040420_asm_dir/ip-124/ip-124_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Bearing Type
ⁿ/ₐ
BOREI
Bore Inch
ⁿ/ₐ
BOREM
Bore mm
ⁿ/ₐ
A
A Height to Center
ⁿ/ₐ
B
B Length
ⁿ/ₐ
C
C Width
ⁿ/ₐ
D
D Height
ⁿ/ₐ
E
E Hole Spacing Center to Center
ⁿ/ₐ
G
G Hole Size
ⁿ/ₐ
H
H Overall Height
ⁿ/ₐ
K
K Bearing Width to Center
[Inch]
L
L Bearing Width to Center
[Inch]
IP-124
IP-124
1048142
-
-
Stainless Steel Bearing I...
1/2
-
1 5/16
5
1 1/2
9/16
3 3/4
9/16
2 19/32
0.5000
0.7205
IP-125
IP-125
1048143
-
-
Stainless Steel Bearing I...
5/8
-
1 5/16
5
1 1/2
9/16
3 3/4
9/16
2 19/32
0.5000
0.7205
IP-126
IP-126
1048144
-
-
Stainless Steel Bearing I...
3/4
-
1 5/16
5
1 1/2
9/16
3 3/4
9/16
2 19/32
0.5000
0.7205
IP-127
IP-127
1048145
-
-
Stainless Steel Bearing I...
-
20
33.3
127
38
14
95
14
14
12.7000
18.3000
IP-128
IP-128
1048146
-
-
Stainless Steel Bearing I...
7/8
-
1 7/16
5 1/2
1 1/2
9/16
4 1/8
9/16
2 13/16
0.5630
0.7756
IP-129
IP-129
1048147
-
-
Stainless Steel Bearing I...
-
25
36.5
140
38
14
105
14
71
14.3000
19.7000
IP-130
IP-130
1048148
-
-
Stainless Steel Bearing I...
1
-
1 7/16
5 1/2
1 1/2
9/16
4 1/8
9/16
2 13/16
0.5630
0.7756
IP-131
IP-131
1048149
-
-
Stainless Steel Bearing I...
1 1/8
-
1 11/16
6 13/32
1 13/16
11/16
4 11/16
23/32
3 19/64
0.6260
0.8740
IP-132
IP-132
1048150
-
-
Stainless Steel Bearing I...
-
30
42.9
163
46
18
119
18
84
15.9000
22.2000
IP-133
IP-133
1048151
-
-
Stainless Steel Bearing I...
1 3/16
-
1 11/16
6 13/32
1 13/16
11/16
4 11/16
23/32
3 19/64
0.6260
0.8740
IP-134
IP-134
1048152
-
-
Stainless Steel Bearing I...
1 1/4
-
1 11/16
6 13/32
1 13/16
11/16
4 11/16
23/32
3 19/64
0.6260
0.8740
IP-135
IP-135
1048153
-
-
Stainless Steel Bearing I...
1 1/4
-
1 7/8
6 5/8
1 29/32
11/16
5
23/32
3 11/16
0.6890
1.0000
IP-136
IP-136
1048154
-
-
Stainless Steel Bearing I...
1 5/16
-
1 7/8
6 5/8
1 29/32
11/16
5
23/32
3 11/16
0.6890
1.0000
IP-137
IP-137
1048155
-
-
Stainless Steel Bearing I...
1 3/8
-
1 7/8
6 5/8
1 29/32
11/16
5
23/32
3 11/16
0.6890
1.0000
IP-138
IP-138
1048156
-
-
Stainless Steel Bearing I...
-
35
47.6
168
48
18
127
18
94
17.5000
25.4000
IP-139
IP-139
1048157
-
-
Stainless Steel Bearing I...
1 7/16
-
1 7/8
6 5/8
1 29/32
11/16
5
23/32
3 11/16
0.6890
1.0000
IP-140
IP-140
1048158
-
-
Stainless Steel Bearing I...
1 1/2
-
1 15/16
7 1/4
2 1/8
25/32
5 7/16
23/32
3 29/32
0.7480
1.1890
IP-141
IP-141
1048159
-
-
Stainless Steel Bearing I...
-
40
49.2
184
54
20
137
18
99
19.0000
30.2000
IP-212
IP-212
1048178
-
-
Hard Chrome Coated Bearin...
3/4
-
1 5/16
5
1 1/2
9/16
3 3/4
9/16
2 19/32
0.5000
0.7205
IP-213
IP-213
1048179
-
-
Hard Chrome Coated Bearin...
-
20
33.3
127
38
14
95
14
14
12.7000
18.3000
IP-214
IP-214
1048180
-
-
Hard Chrome Coated Bearin...
7/8
-
1 7/16
5 1/2
1 1/2
9/16
4 1/8
9/16
2 13/16
0.5630
0.7756
IP-215
IP-215
1048181
-
-
Hard Chrome Coated Bearin...
-
25
36.5
140
38
14
105
14
71
14.3000
19.7000
IP-216
IP-216
1048182
-
-
Hard Chrome Coated Bearin...
1
-
1 7/16
5 1/2
1 1/2
9/16
4 1/8
9/16
2 13/16
0.5630
0.7756
IP-217
IP-217
1048183
-
-
Hard Chrome Coated Bearin...
1 1/8
-
1 11/16
6 13/32
1 13/16
11/16
4 11/16
23/32
3 19/64
0.6260
0.8740
IP-218
IP-218
1048184
-
-
Hard Chrome Coated Bearin...
-
30
42.9
163
46
18
119
18
84
15.9000
22.2000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表