IDC-161 - Idler Shafts
Essentra Components
Bearings & Power Transmission
Belts, Pulleys & Accessories
Idler Shafts
Idler Shafts
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d02000000/l3_d02010000/p040530/idc-161.prj},{NB=IDC-166},{PN=IDC-166},{AMERSID=1091368},{APACID=-},{EMEAID=-},{A=5.25000000},{B=6.00000000},{C=1.50000000},{D=2 1/2 },{E=1.31250000},{F=1 x 8 THD},{APPROXWEIGHT=3.64},{DSKETCH4=2.500},{FSKETCH0=1.000},{PITCH=0.1250},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Body Height
[Inch]
B
B Overall Body Height
[Inch]
C
C Top Flange Height
[Inch]
D
D Hole Location
ⁿ/ₐ
E
E Stud Length
[Inch]
F
F Thread Size
ⁿ/ₐ
APPROXWEIGHT
Approximate Weight
ⁿ/ₐ
IDC-161
IDC-161
1091363
-
-
1 1/16
1 1/2
1/2
3/8
7/16
3/8 x 16 THD
0.16
IDC-162
IDC-162
1091364
-
-
1 1/2
2 1/8
1
5/8
7/8
3/4 x 10 THD
0.75
IDC-163
IDC-163
1091365
-
-
2 1/2
3 1/8
1
1 1/8
7/8
3/4 x 10 THD
0.95
IDC-164
IDC-164
1091366
-
-
3 1/2
4 1/8
1
1 5/8
7/8
3/4 x 10 THD
1.16
IDC-165
IDC-165
1091367
-
-
3 1/4
4
1 1/2
1 3/8
1 5/16
1 x 8 THD
2.61
IDC-166
IDC-166
1091368
-
-
5 1/4
6
1 1/2
2 1/2
1 5/16
1 x 8 THD
3.64
IDC-167
IDC-167
1091369
-
-
1 1/16
1 1/2
1/2
3/8
7/16
3/8 x 16 THD
0.16
IDC-168
IDC-168
1091370
-
-
1 1/2
2 1/8
1
5/8
7/8
3/4 x 10 THD
0.75
IDC-169
IDC-169
1091371
-
-
2 1/2
3 1/8
1
1 1/8
7/8
3/4 x 10 THD
0.95
IDC-170
IDC-170
1091372
-
-
3 1/2
4 1/8
1
1 5/8
7/8
3/4 x 10 THD
1.16
IDC-171
IDC-171
1091373
-
-
3 1/4
4
1 1/2
1 3/8
1 5/16
1 x 14 THD
2.61
IDC-172
IDC-172
1091374
-
-
5 1/4
6
1 1/2
2 1/2
1 5/16
1 x 14 THD
3.64
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表