ACE-0035M Gas Springs, Shock Absorbers and Acessories - Shock Absorbers
Essentra Components
Bearings & Power Transmission
Springs, Shocks & Dampers
Shock Absorbers & Accessories
Shock Absorbers - Adjustable
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d05000000/l3_d05050000/p040850/ace-0035m_asmtab.prj},{NB=ACE-0150M},{PN=ACE-0150M},{AMERSID=1048621},{APACID=-},{EMEAID=-},{STROKE=12.7},{A=93.2},{B=24.1},{D=4.8},{E=11.6},{F=62.0},{H=11.9},{J=11.0},{M=7.1},{T=M14 x 1.5},{EE=12.7},{EFF=2 - 240},{EC=200},{EH=300,000},{PPATH=ace-0035m/ace-0035m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
STROKE
Stroke
[mm]
A
A Length
[mm]
B
B Rod and Head Length
[mm]
D
D Rod Diameter
[mm]
E
E Relief Diameter
[mm]
F
F Thread Length
[mm]
H
H Head Diameter
[mm]
J
J Head Length
[mm]
M
M Relief Length
[mm]
T
T Thread Size
ⁿ/ₐ
EE
EE Width Across Flats
ⁿ/ₐ
EFF
Effective Weight Lbs
ⁿ/ₐ
EC
Energy per Cycle
ⁿ/ₐ
EH
Energy per Hour
ⁿ/ₐ
ACE-0035M
ACE-0035M
1048620
-
-
10.1
84.1
18.3
3.3
10.6
61.2
7.6
8.0
4.6
M12 x 1
-
13 - 125
35
53,000
ACE-0150M
ACE-0150M
1048621
-
-
12.7
93.2
24.1
4.8
11.6
62.0
11.9
11.0
7.1
M14 x 1.5
12.7
2 - 240
200
300,000
ACE-0225M
ACE-0225M
1048622
-
-
19.1
118.6
30.0
4.8
16.8
74.7
16.8
11.0
14.0
M20 x 1.5
18.0
5 - 500
300
400,000
ACE-0600M
ACE-0600M
1048623
-
-
25.4
142.7
36.3
6.3
22.4
90.0
22.9
11.0
16.5
M25 x 1.5
23.0
20 - 3,000
600
600,000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表