您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
FTH-5A-RT-M - Cable Tie Mounts - Four Way,Adhesive/Screw Mount
Essentra Components
Fibre, Wire & Cable Management
Cable Ties & Mounts
Cable Tie Mounts
Cable Tie Mounts - Four Way,Adhesive/Screw Mount
Powered by
CAD模型選擇
{essentra/l1_e00000000/l2_e05000000/l3_e05010000/p110235/fth-5a-rt-m.prj},{NB=FTH-5-UVB-C},{PN=FTH-5-UVB-C},{AMERSID=1141548},{APACID=-},{EMEAID=-},{MAT=UL94 V-2 UV Stabilized Nylon 6/6, RMS-01},{COLOR=Black},{SP=100},{ADH=Screw Mount},{UCT=18 and 40 Lbs.},{A=0.75000000},{AM=19.1},{B=0.75000000},{BM=19.1},{C=0.24},{CM=6.1},{RMS=#6 (M3.5) Flat Head}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
SP
Standard Pack
ⁿ/ₐ
ADH
Adhesive
ⁿ/ₐ
UCT
Used with Cable Ties
ⁿ/ₐ
A
A Length Inch
[Inch]
AM
A Length Metric
[mm]
B
B Width Inch
[Inch]
BM
B Width Metric
[mm]
C
C Height Inch
[Inch]
CM
C Height Metric
[mm]
RMS
Recommended Mounting Screw
ⁿ/ₐ
FTH-5A-RT-M
FTH-5A-RT-M
1141545
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1000
Acrylic, RMS-15
18 and 40 Lbs.
3/4
19.1
3/4
19.1
0.24
6.1
#6 (M3.5) Flat Head
FTH-5A1-RT-M
FTH-5A1-RT-M
1141543
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1000
Rubber, RMS-102
18 and 40 Lbs.
3/4
19.1
3/4
19.1
0.24
6.1
#6 (M3.5) Flat Head
FTH-5-01-M
FTH-5-01-M
1141541
-
1141612
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1000
Screw Mount
18 and 40 Lbs.
3/4
19.1
3/4
19.1
0.24
6.1
#6 (M3.5) Flat Head
FTH-5A-RT-C
FTH-5A-RT-C
1141544
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
100
Acrylic, RMS-15
18 and 40 Lbs.
3/4
19.1
3/4
19.1
0.24
6.1
#6 (M3.5) Flat Head
FTH-5A1-RT-C
FTH-5A1-RT-C
1141542
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
100
Rubber, RMS-102
18 and 40 Lbs.
3/4
19.1
3/4
19.1
0.24
6.1
#6 (M3.5) Flat Head
FTH-5-01-C
FTH-5-01-C
1141540
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
100
Screw Mount
18 and 40 Lbs.
3/4
19.1
3/4
19.1
0.24
6.1
#6 (M3.5) Flat Head
FTH-5A-RT-UVB-M
FTH-5A-RT-UVB-M
1141547
-
-
UL94 V-2 UV Stabilized Ny...
Black
1000
Acrylic, RMS-15
18 and 40 Lbs.
3/4
19.1
3/4
19.1
0.24
6.1
#6 (M3.5) Flat Head
FTH-5-UVB-M
FTH-5-UVB-M
1141549
-
-
UL94 V-2 UV Stabilized Ny...
Black
1000
Screw Mount
18 and 40 Lbs.
3/4
19.1
3/4
19.1
0.24
6.1
#6 (M3.5) Flat Head
FTH-5A-RT-UVB-C
FTH-5A-RT-UVB-C
1141546
-
-
UL94 V-2 UV Stabilized Ny...
Black
100
Acrylic, RMS-15
18 and 40 Lbs.
3/4
19.1
3/4
19.1
0.24
6.1
#6 (M3.5) Flat Head
FTH-5-UVB-C
FTH-5-UVB-C
1141548
-
-
UL94 V-2 UV Stabilized Ny...
Black
100
Screw Mount
18 and 40 Lbs.
3/4
19.1
3/4
19.1
0.24
6.1
#6 (M3.5) Flat Head
FTH-7A-RT-M
FTH-7A-RT-M
1141555
-
1141574
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1000
Acrylic, RMS-15
50 Lbs.
1
25.4
1
25.4
0.28
7.1
#8 (M4) Flat Head
FTH-7A1-RT-M
FTH-7A1-RT-M
1141553
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1000
Rubber, RMS-102
50 Lbs.
1
25.4
1
25.4
0.28
7.1
#8 (M4) Flat Head
FTH-7-01-M
FTH-7-01-M
1141551
-
1141613
UL94 V-2 Nylon 6/6, RMS-0...
Natural
1000
Screw Mount
50 Lbs.
1
25.4
1
25.4
0.28
7.1
#8 (M4) Flat Head
FTH-7A-RT-C
FTH-7A-RT-C
1141554
-
1141573
UL94 V-2 Nylon 6/6, RMS-0...
Natural
100
Acrylic, RMS-15
50 Lbs.
1
25.4
1
25.4
0.28
7.1
#8 (M4) Flat Head
FTH-7A1-RT-C
FTH-7A1-RT-C
1141552
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
100
Rubber, RMS-102
50 Lbs.
1
25.4
1
25.4
0.28
7.1
#8 (M4) Flat Head
FTH-7-01-C
FTH-7-01-C
1141550
-
-
UL94 V-2 Nylon 6/6, RMS-0...
Natural
100
Screw Mount
50 Lbs.
1
25.4
1
25.4
0.28
7.1
#8 (M4) Flat Head
FTH-7A-RT-UVB-M
FTH-7A-RT-UVB-M
1141557
-
1141576
UL94 V-2 UV Stabilized Ny...
Black
1000
Acrylic, RMS-15
50 Lbs.
1
25.4
1
25.4
0.28
7.1
#8 (M4) Flat Head
FTH-7-UVB-M
FTH-7-UVB-M
1141559
-
1141615
UL94 V-2 UV Stabilized Ny...
Black
1000
Screw Mount
50 Lbs.
1
25.4
1
25.4
0.28
7.1
#8 (M4) Flat Head
FTH-7A-RT-UVB-C
FTH-7A-RT-UVB-C
1141556
-
1141575
UL94 V-2 UV Stabilized Ny...
Black
100
Acrylic, RMS-15
50 Lbs.
1
25.4
1
25.4
0.28
7.1
#8 (M4) Flat Head
FTH-7-UVB-C
FTH-7-UVB-C
1141558
-
1141614
UL94 V-2 UV Stabilized Ny...
Black
100
Screw Mount
50 Lbs.
1
25.4
1
25.4
0.28
7.1
#8 (M4) Flat Head
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表