MFTH-2-01A-RT-M - Cable Tie Mounts - Four Way,Adhesive/Screw Mount
Essentra Components
Fibre, Wire & Cable Management
Cable Ties & Mounts
Cable Tie Mounts
Cable Tie Mounts - Four Way,Adhesive/Screw Mount
Powered by
CAD模型選擇
{essentra/l1_e00000000/l2_e05000000/l3_e05010000/p110235/mfth-2-01a-rt-m.prj},{NB=MFTH-2-01A1-M},{PN=MFTH-2-01A1-M},{AMERSID=1141562},{APACID=-},{EMEAID=1141579},{MAT=Nylon},{COLOR=Natural},{SP=1,000},{AD=Rubber, RMS-102},{UCT=18 Lbs},{A=0.50000000},{AM=12.7},{B=0.50000000},{BM=12.7},{C=0.14062500},{CM=3.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
AD
Adhesive
ⁿ/ₐ
UCT
Used with Cable Ties
ⁿ/ₐ
A
A Length Inch
[Inch]
AM
A Length Metric
[mm]
B
B Width Inch
[Inch]
BM
B Width Metric
[mm]
C
C Height Inch
[Inch]
CM
C Height Metric
[mm]
MFTH-2-01A-RT-M
MFTH-2-01A-RT-M
1141564
-
1141581
Nylon
Natural
Acrylic, RMS-15
18 Lbs
1/2
12.7
1/2
12.7
9/64
3.500
MFTH-2-01A1-M
MFTH-2-01A1-M
1141562
-
1141579
Nylon
Natural
Rubber, RMS-102
18 Lbs
1/2
12.7
1/2
12.7
9/64
3.500
MFTH-2-01A-RT-C
MFTH-2-01A-RT-C
1141563
-
1141580
Nylon
Natural
Acrylic, RMS-15
18 Lbs
1/2
12.7
1/2
12.7
9/64
3.500
MFTH-2-01A1-C
MFTH-2-01A1-C
1141561
-
1141578
Nylon
Natural
Rubber, RMS-102
18 Lbs
1/2
12.7
1/2
12.7
9/64
3.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表