您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
OR4A - O-Ring Face Seal Caps
Essentra Components
Caps, Plugs & Masking
Plastic Hydraulic Caps
O-Ring Face Seal Caps
O-Ring Face Seal Caps
Powered by
CAD模型選擇
{essentra/l1_f00000000/l2_f03000000/l3_f03030000/p050120/or4a.prj},{NB=110190},{PN=110190},{AMERSID=-},{APACID=-},{EMEAID=-},{MAT=Low-Density Polyethylene},{COLOR=Blue},{TCAP=1-14},{A=1.375},{AM=34.93},{B=1.260},{BM=32.00},{C=0.906},{CM=23.02},{D=0.530},{DM=13.46},{E=0.922},{EM=23.42},{RA=1.375},{H=0.962},{MT=0.030},{COM=Moss}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
TCAP
To Cap UNF Thread
ⁿ/ₐ
A
A Flange Diameter Inch
[Inch]
AM
A Flange Diameter Metric
[mm]
B
B Inside Diameter Inch
[Inch]
BM
B Inside Diameter Metric
[mm]
C
C Cap Inside Diameter Inch
[Inch]
CM
C Cap Inside Diameter Metric
[mm]
D
D Inside Cap Height Inch
[Inch]
DM
D Inside Cap Height Metric
[mm]
E
E Height Inch
[Inch]
EM
E Height Metric
[mm]
COM
Company
ⁿ/ₐ
OR4A
OR4A
-
-
-
Low-Density Polyethylene
Blue
9/16-18
0.875
22.23
0.768
19.51
0.500
12.70
0.326
8.28
0.578
14.68
Alliance
110187
110187
-
-
-
Low-Density Polyethylene
Blue
9/16-18
0.875
22.23
0.768
19.51
0.500
12.70
0.326
8.28
0.578
14.68
Moss
OR6A
OR6A
-
-
-
Low-Density Polyethylene
Blue
11/16-16
1.000
25.40
0.901
22.89
0.594
15.08
0.370
9.40
0.672
17.07
Alliance
110188
110188
-
-
-
Low-Density Polyethylene
Blue
11/16-16
1.000
25.40
0.901
22.89
0.594
15.08
0.370
9.40
0.672
17.07
Moss
OR8A
OR8A
-
-
-
Low-Density Polyethylene
Blue
13/16-16
1.156
29.37
1.053
26.75
0.750
19.05
0.430
10.92
0.828
21.03
Alliance
110189
110189
-
-
-
Low-Density Polyethylene
Blue
13/16-16
1.156
29.37
1.053
26.75
0.750
19.05
0.430
10.92
0.828
21.03
Moss
OR10A
OR10A
-
-
-
Low-Density Polyethylene
Blue
1-14
1.375
34.93
1.260
32.00
0.906
23.02
0.530
13.46
0.922
23.42
Alliance
110190
110190
-
-
-
Low-Density Polyethylene
Blue
1-14
1.375
34.93
1.260
32.00
0.906
23.02
0.530
13.46
0.922
23.42
Moss
OR12A
OR12A
-
-
-
Low-Density Polyethylene
Blue
1 3/16-12
1.625
41.28
1.535
38.99
1.094
27.78
0.560
14.48
1.031
26.19
Alliance
110191
110191
-
-
-
Low-Density Polyethylene
Blue
1 3/16-12
1.625
41.28
1.535
38.99
1.094
27.78
0.560
14.48
1.031
26.19
Moss
OR16A
OR16A
-
-
-
Low-Density Polyethylene
Blue
1 7/16-12
1.844
46.83
1.804
45.82
1.344
34.13
0.580
14.73
1.094
27.78
Alliance
110192
110192
-
-
-
Low-Density Polyethylene
Blue
1 7/16-12
1.844
46.83
1.804
45.82
1.344
34.13
0.580
14.73
1.094
27.78
Moss
OR20A
OR20A
-
-
-
Low-Density Polyethylene
Blue
1 11/16-12
2.125
53.98
2.093
53.16
1.594
40.48
0.580
14.73
1.094
27.78
Alliance
110193
110193
-
-
-
Low-Density Polyethylene
Blue
1 11/16-12
2.125
53.98
2.093
53.16
1.594
40.48
0.580
14.73
1.094
27.78
Moss
OR24B
OR24B
-
-
-
Low-Density Polyethylene
Blue
2-12
2.688
68.26
2.520
64.01
1.875
47.63
0.580
14.73
1.094
27.78
Alliance
110194
110194
-
-
-
Low-Density Polyethylene
Blue
2-12
2.688
68.26
2.520
64.01
1.875
47.63
0.580
14.73
1.094
27.78
Moss
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表