MEB-8 - Eye Bolt - Forged Eye Bolt
Essentra Components
Fasteners
Screws & Bolts
Bolts
Eye Bolts
Eye Bolt - Forged Eye Bolt
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k08000000/l3_k08010000/l4_k08010400/p090955/meb-8.prj},{NB=MEB-12},{PN=MEB-12},{AMERSID=1072207},{APACID=-},{EMEAID=-},{THREADSIZE=M12 x 1.75},{SHANKLENGHT=20.5},{EYEID=30},{RC=720},{ODSKETCH1=60},{MIDCIRCLELOCATIO=45.0},{THREADSIZESKETCH=12},{PITCHHELIXSPIRAL=1.75},{PRPMATERIAL=Steel}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
THREADSIZE
Thread Size
ⁿ/ₐ
SHANKLENGHT
Shank Length_Sketch2
[mm]
EYEID
Eye ID_Sketch1
[mm]
RC
Rated Capacity
ⁿ/ₐ
MEB-8
MEB-8
1072212
-
-
M8 x 1.25
13.0
20
300
MEB-10
MEB-10
1072206
-
-
M10 x 1.5
17.0
25
500
MEB-12
MEB-12
1072207
-
-
M12 x 1.75
20.5
30
720
MEB-16
MEB-16
1072208
-
-
M16 x 2.0
27.0
35
1500
MEB-20
MEB-20
1072209
-
-
M20 x 2.5
30.0
40
2600
MEB-24
MEB-24
1072210
-
-
M24 x 3.0
36.0
50
3900
MEB-30
MEB-30
1072211
-
-
M30 x 3.5
45.0
60
7900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表