MEB-50 - Eye Bolt - Swing Eye Bolt, Partially Threaded
Essentra Components
Fasteners
Screws & Bolts
Bolts
Eye Bolts
Eye Bolt - Swing Eye Bolt, Partially Threaded
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k08000000/l3_k08010000/l4_k08010400/p090958/meb-50.prj},{NB=MEB-75},{PN=MEB-75},{AMERSID=1103571},{APACID=-},{EMEAID=-},{A=M10 x 1.5},{ATHREADSIZE=10},{B=100.000},{C=85.000},{D=10.000},{E=10.000},{F=10.000},{ASKETCH1=10.000},{THREADLENGTHHELI=85.000},{PITCHHELIXSPIRAL=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Length
[mm]
C
C Thread Length
[mm]
D
D Radius
[mm]
E
E Inside Diameter
[mm]
F
F Width
[mm]
MEB-50
MEB-50
1103608
-
-
M6 x 1.0
50.000
40.000
6.000
6.000
6.000
MEB-55
MEB-55
1103618
-
-
M6 x 1.0
75.000
66.000
6.000
6.000
6.000
MEB-60
MEB-60
1103596
-
-
M8 x 1.25
75.000
65.000
8.000
8.000
8.000
MEB-65
MEB-65
1103574
-
-
M8 x 1.25
100.000
90.000
8.000
8.000
8.000
MEB-70
MEB-70
1103572
-
-
M10 x 1.5
75.000
60.000
10.000
10.000
10.000
MEB-75
MEB-75
1103571
-
-
M10 x 1.5
100.000
85.000
10.000
10.000
10.000
MEB-80
MEB-80
1103601
-
-
M10 x 1.5
125.000
110.000
10.000
10.000
10.000
MEB-85
MEB-85
1103563
-
-
M12 x 1.75
100.000
85.000
12.000
12.000
12.000
MEB-90
MEB-90
1103575
-
-
M12 x 1.75
125.000
110.000
12.000
12.000
12.000
MEB-95
MEB-95
1103610
-
-
M16 x 2.0
115.000
95.000
16.000
16.000
16.000
MEB-100
MEB-100
1103556
-
-
M16 x 2.0
150.000
130.000
16.000
16.000
16.000
MEB-105
MEB-105
1103554
-
-
M20 x 2.5
150.000
125.000
20.000
20.000
20.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表