AS-3 Hand Wheel Dished-Solid Revolving Handle Stainless - Stainless Steel - Solid Web - Dished - w/ Revolving Handle
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Control Hand Wheels
Metal Dished Handwheels - With Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01040000/p130161/as-3.prj},{NB=AS-3},{PN=AS-3},{AMERSID=1089891},{APACID=-},{EMEAID=-},{A=3.000},{B=1.490},{C=1.100},{D=0.870},{E=0.670},{F=0.240},{D1=0.36008}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Wheel Diameter
[Inch]
B
B Handle Height
[Inch]
C
C Wheel Height
[Inch]
D
D Hub Diameter
[Inch]
E
E Hub Length
[Inch]
F
F Wheel Thickness
[Inch]
AS-3
AS-3
1089891
-
-
3.000
1.490
1.100
0.870
0.670
0.240
AS-4
AS-4
1089849
-
-
4.000
1.570
1.250
1.020
0.710
0.310
AS-6
AS-6
1089784
-
-
6.000
2.500
1.500
1.500
0.870
0.390
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表