您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WPW-260 - Metal Straight Handwheel - Without Handle
Essentra Components
Knobs, Handles & Grips
Hand Wheels & Knobs
Control Hand Wheels
Metal Straight Handwheel - Without Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n01000000/l3_n01040000/p130164/whw-260.prj},{NB=WHW-285},{A=7.87},{B=1.77},{C=1.65},{D=0.81},{E=3.31},{F=0.750},{G=0.94},{A1=19.050},{A2=36.000},{A3=68.6580},{A4=25.0430},{A5=12.000},{A6=40.000},{A7=16.000},{A8=41.900},{A9=0.500},{A10=666.9700},{A11=42.000},{A12=45.000},{A13=1.000},{A14=40.000},{A15=10.000},{A16=3.500},{A17=140.9970},{A18=30.000},{A19=26.000},{A20=196.000},{A21=2.000},{A22=191.906},{A23=1.500},{A24=39.3070},{A25=166.073},{A26=1.000},{A27=35.000},{A28=178.280},{A29=45.000},{A30=59.780},{B1=77.500},{B2=129.900},{B3=25.000},{B4=2.500},{B5=36.7750},{B6=20.000},{B7=54.000},{B8=16.000},{B9=30.000},{A31=55.940},{A32=708.870},{PN=WHW-285},{AMERSID=1090252},{APACID=-},{EMEAID=-},{FINISH=Aluminum - Matte Black Finish}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
A
A Diameter
[Inch]
B
B Hand Wheel Height
[Inch]
C
C Hub Diameter
[Inch]
D
D Hand Wheel Flange Thickness
[Inch]
E
E Handle Height
[Inch]
F
F Bore Size
[Inch]
G
G Hub Height
[Inch]
MS
Measurement System
ⁿ/ₐ
TYPE
ⁿ/ₐ
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
A5
[mm]
A6
[mm]
A7
[mm]
A8
[mm]
A9
[mm]
A10
[mm]
A11
[mm]
A12
[mm]
A13
[mm]
A14
[mm]
A15
[mm]
A16
[mm]
A17
[mm]
A18
[mm]
A19
[mm]
A20
[mm]
A21
[mm]
A22
[mm]
A23
[mm]
A24
[mm]
A25
[mm]
A26
[mm]
A27
[mm]
A28
[mm]
A29
[mm]
A30
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
HCON
ⁿ/ₐ
A31
[mm]
A32
[mm]
WHW-260
WHW-260
1090247
-
-
Aluminum - Matte Black Fi...
3.15
1.02
1.02
0.51
1.63
0.500
0.63
Inch
Black
12.700
17.000
37.7154
16.2344
5.000
23.000
7.000
24.750
0.500
242.6692
26.000
45.000
1.000
22.000
10.000
2.200
45.3536
12.000
14.000
78.000
1.000
74.520
1.000
23.2140
62.514
0.700
35.000
70.220
26.000
59.810
27.500
68.750
16.000
1.500
24.4737
13.000
26.500
10.000
15.000
S
23.203
267.419
WHW-265
WHW-265
1090248
-
-
Aluminum - Matte Black Fi...
3.94
1.18
1.10
0.55
2.20
0.500
0.67
Inch
Black
12.700
22.000
47.7024
16.0056
9.000
26.500
7.000
28.400
0.500
303.5830
28.000
45.000
1.000
26.000
10.000
2.500
61.4880
16.000
17.000
98.000
1.000
94.359
1.000
26.7328
79.644
0.700
35.000
88.894
30.000
59.650
36.000
86.900
18.000
2.000
28.7940
14.000
37.000
10.000
19.000
S
28.545
331.983
WHW-270
WHW-270
1090249
-
-
Aluminum - Matte Black Fi...
4.92
1.30
1.22
0.59
2.32
0.500
0.71
Inch
Black
12.700
22.000
50.8940
17.8350
9.000
26.500
11.000
31.000
0.500
411.4720
31.000
45.000
1.000
28.500
10.000
3.500
80.2120
18.500
19.500
122.000
1.000
118.337
1.500
29.0006
97.555
1.000
35.000
108.711
33.000
62.820
45.500
92.500
22.000
1.750
34.6010
18.500
38.000
14.000
21.000
S
29.760
442.472
WHW-275
WHW-275
1090250
-
-
Aluminum - Matte Black Fi...
5.51
1.42
1.42
0.65
2.91
0.625
0.75
Inch
Black
15.875
28.500
56.1790
20.5550
9.000
32.000
13.000
33.800
0.500
440.0970
36.000
45.000
1.000
31.500
10.000
3.500
93.1470
21.500
19.500
137.000
1.500
132.978
1.500
31.5000
111.880
1.000
35.000
123.351
36.000
60.910
52.000
110.300
24.000
2.750
36.4490
18.500
47.000
14.000
27.000
S
39.096
473.897
WHW-280
WHW-280
1090251
-
-
Aluminum - Matte Black Fi...
6.30
1.54
1.42
0.71
2.91
0.625
0.79
Inch
Black
15.875
28.500
56.4430
23.0750
9.000
34.500
14.500
36.500
0.500
440.0970
36.000
45.000
1.000
34.500
10.000
3.500
112.0130
24.500
22.500
157.000
1.500
152.618
1.500
34.0390
129.205
1.000
35.000
140.992
39.000
59.640
61.000
113.000
24.000
2.750
36.4490
18.500
47.000
14.000
27.000
S
52.312
476.597
WHW-285
WHW-285
1090252
-
-
Aluminum - Matte Black Fi...
7.87
1.77
1.65
0.81
3.31
0.750
0.94
Inch
Black
19.050
36.000
68.6580
25.0430
12.000
40.000
16.000
41.900
0.500
666.9700
42.000
45.000
1.000
40.000
10.000
3.500
140.9970
30.000
26.000
196.000
2.000
191.906
1.500
39.3070
166.073
1.000
35.000
178.280
45.000
59.780
77.500
129.900
25.000
2.500
36.7750
20.000
54.000
16.000
30.000
S
55.940
708.870
WHW-290
WHW-290
1090253
-
-
Aluminum - Silver Texture...
3.15
1.02
1.02
0.51
1.63
0.500
0.63
Inch
Silver
12.700
17.000
37.7154
16.2344
5.000
23.000
7.000
24.750
0.500
242.6692
26.000
45.000
1.000
22.000
10.000
2.200
45.3536
12.000
14.000
78.000
1.000
74.520
1.000
23.2140
62.514
0.700
35.000
70.220
26.000
59.810
27.500
68.750
16.000
1.500
24.4737
13.000
26.500
10.000
15.000
S
23.203
267.419
WHW-295
WHW-295
1090254
-
-
Aluminum - Silver Texture...
3.94
1.18
1.10
0.55
2.20
0.500
0.67
Inch
Silver
12.700
22.000
47.7024
16.0056
9.000
26.500
7.000
28.400
0.500
303.5830
28.000
45.000
1.000
26.000
10.000
2.500
61.4880
16.000
17.000
98.000
1.000
94.359
1.000
26.7328
79.644
0.700
35.000
88.894
30.000
59.650
36.000
86.900
18.000
2.000
28.7940
14.000
37.000
10.000
19.000
S
28.545
331.983
WHW-300
WHW-300
1090255
-
-
Aluminum - Silver Texture...
4.92
1.30
1.22
0.59
2.32
0.500
0.71
Inch
Silver
12.700
22.000
50.8940
17.8350
9.000
26.500
11.000
31.000
0.500
411.4720
31.000
45.000
1.000
28.500
10.000
3.500
80.2120
18.500
19.500
122.000
1.000
118.337
1.500
29.0006
97.555
1.000
35.000
108.711
33.000
62.820
45.500
92.500
22.000
1.750
34.6010
18.500
38.000
14.000
21.000
S
29.760
442.472
WHW-305
WHW-305
1090256
-
-
Aluminum - Silver Texture...
5.51
1.42
1.42
0.65
2.91
0.625
0.75
Inch
Silver
15.875
28.500
56.1790
20.5550
9.000
32.000
13.000
33.800
0.500
440.0970
36.000
45.000
1.000
31.500
10.000
3.500
93.1470
21.500
19.500
137.000
1.500
132.978
1.500
31.5000
111.880
1.000
35.000
123.351
36.000
60.910
52.000
110.300
24.000
2.750
36.4490
18.500
47.000
14.000
27.000
S
39.096
473.897
WHW-310
WHW-310
1090257
-
-
Aluminum - Silver Texture...
6.30
1.54
1.42
0.71
2.91
0.625
0.79
Inch
Silver
15.875
28.500
56.4430
23.0750
9.000
34.500
14.500
36.500
0.500
440.0970
36.000
45.000
1.000
34.500
10.000
3.500
112.0130
24.500
22.500
157.000
1.500
152.618
1.500
34.0390
129.205
1.000
35.000
140.992
39.000
59.640
61.000
113.000
24.000
2.750
36.4490
18.500
47.000
14.000
27.000
S
52.312
476.597
WHW-315
WHW-315
1090258
-
-
Aluminum - Silver Texture...
7.87
1.77
1.65
0.81
3.31
0.750
0.94
Inch
Silver
19.050
36.000
68.6580
25.0430
12.000
40.000
16.000
41.900
0.500
666.9700
42.000
45.000
1.000
40.000
10.000
3.500
140.9970
30.000
26.000
196.000
2.000
191.906
1.500
39.3070
166.073
1.000
35.000
178.280
45.000
59.780
77.500
129.900
25.000
2.500
36.7750
20.000
54.000
16.000
30.000
S
55.940
708.870
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表