您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
KHA-1080 - Male Clamping Handles - Teardrop Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Teardrop Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131230/kha-1080.prj},{NB=KHA-1130},{PN=KHA-1130},{AMERSID=1044469},{APACID=-},{EMEAID=-},{FINISH=Orange},{TYPE=Steel Components},{A=M4 x 0.70},{C6=45.0},{D2=13.0},{E6=10.0},{F6=4.0},{H=30.0},{J6=24.5},{L=30.0},{NS=4.00000},{PITCH=0.70000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
TYPE
Component Type
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
C6
C Stud Length
[mm]
D2
D Body Diameter
[mm]
E6
E Hub Diameter
[mm]
F6
F Hub Height
[mm]
H
H Handle Height
[mm]
J6
J Body Height
[mm]
L
L Handle Length from Center
[mm]
KHA-1080
KHA-1080
1044432
-
-
Black
Steel Components
M4 x 0.70
10.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1082
KHA-1082
1044433
-
-
Black
Steel Components
M4 x 0.70
15.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1084
KHA-1084
1044434
-
-
Black
Steel Components
M4 x 0.70
20.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1086
KHA-1086
1044435
-
-
Black
Steel Components
M4 x 0.70
25.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1088
KHA-1088
1044436
-
-
Black
Steel Components
M4 x 0.70
30.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1090
KHA-1090
1044437
-
-
Black
Steel Components
M4 x 0.70
35.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1092
KHA-1092
1044438
-
-
Black
Steel Components
M4 x 0.70
40.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1094
KHA-1094
1044439
-
-
Black
Steel Components
M4 x 0.70
45.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1096
KHA-1096
1044450
-
-
Black
Steel Components
M4 x 0.70
50.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1098
KHA-1098
1044451
-
-
Black
Steel Components
M5 x 0.80
10.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1100
KHA-1100
1044453
-
-
Black
Steel Components
M5 x 0.80
15.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1102
KHA-1102
1044454
-
-
Black
Steel Components
M5 x 0.80
20.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1104
KHA-1104
1044455
-
-
Black
Steel Components
M5 x 0.80
25.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1106
KHA-1106
1044456
-
-
Black
Steel Components
M5 x 0.80
30.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1108
KHA-1108
1044457
-
-
Black
Steel Components
M5 x 0.80
35.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1110
KHA-1110
1044458
-
-
Black
Steel Components
M5 x 0.80
40.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1112
KHA-1112
1044459
-
-
Black
Steel Components
M5 x 0.80
45.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1114
KHA-1114
1044460
-
-
Black
Steel Components
M5 x 0.80
50.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1116
KHA-1116
1044461
-
-
Orange
Steel Components
M4 x 0.70
10.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1118
KHA-1118
1044462
-
-
Orange
Steel Components
M4 x 0.70
15.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1120
KHA-1120
1044464
-
-
Orange
Steel Components
M4 x 0.70
20.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1122
KHA-1122
1044465
-
-
Orange
Steel Components
M4 x 0.70
25.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1124
KHA-1124
1044466
-
-
Orange
Steel Components
M4 x 0.70
30.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1126
KHA-1126
1044467
-
-
Orange
Steel Components
M4 x 0.70
35.0
13.0
10.0
4.0
30.0
24.5
30.0
KHA-1128
KHA-1128
1044468
-
-
Orange
Steel Components
M4 x 0.70
40.0
13.0
10.0
4.0
30.0
24.5
30.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表