KHA-840 - Male Clamping Handles - Teardrop Handle
Essentra Components
Knobs, Handles & Grips
Handles
Clamping Handles
Male Clamping Handles
Male Clamping Handles - Teardrop Handle
Powered by
CAD模型選擇
{essentra/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131230/kha-840.prj},{NB=KHA-886},{PN=KHA-886},{AMERSID=1044782},{APACID=-},{EMEAID=-},{A=M8 x 1.25},{C=50.0},{D=18.5},{E=13.5},{F=6.5},{H=42.5},{J=28.5},{L=65.0},{NS=8.00000},{PITCH=1.25000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
C
C Stud Length
[mm]
D
D Body Diameter
[mm]
E
E Hub Diameter
[mm]
F
F Hub Height
[mm]
H
H Handle Height
[mm]
J
J Body Height
[mm]
L
L Handle Length From Center
[mm]
KHA-840
KHA-840
1044757
-
-
M5 x 0.80
10.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-842
KHA-842
1044758
-
-
M5 x 0.80
15.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-844
KHA-844
1044759
-
-
M5 x 0.80
20.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-846
KHA-846
1044760
-
-
M5 x 0.80
25.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-848
KHA-848
1044761
-
-
M6 x 1.00
10.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-850
KHA-850
1044762
-
-
M6 x 1.00
15.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-852
KHA-852
1044763
-
-
M6 x 1.00
20.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-854
KHA-854
1044764
-
-
M6 x 1.00
25.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-856
KHA-856
1044765
-
-
M6 x 1.00
30.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-858
KHA-858
1044766
-
-
M6 x 1.00
40.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-860
KHA-860
1044768
-
-
M6 x 1.00
50.0
13.0
10.0
4.0
31.0
24.5
40.0
KHA-862
KHA-862
1044769
-
-
M6 x 1.00
15.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-864
KHA-864
1044770
-
-
M6 x 1.00
20.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-866
KHA-866
1044771
-
-
M6 x 1.00
25.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-868
KHA-868
1044772
-
-
M6 x 1.00
30.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-870
KHA-870
1044773
-
-
M6 x 1.00
40.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-872
KHA-872
1044774
-
-
M6 x 1.00
50.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-874
KHA-874
1044775
-
-
M6 x 1.00
60.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-876
KHA-876
1044776
-
-
M8 x 1.25
15.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-878
KHA-878
1044777
-
-
M8 x 1.25
20.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-880
KHA-880
1044779
-
-
M8 x 1.25
25.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-882
KHA-882
1044780
-
-
M8 x 1.25
30.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-884
KHA-884
1044781
-
-
M8 x 1.25
40.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-886
KHA-886
1044782
-
-
M8 x 1.25
50.0
18.5
13.5
6.5
42.5
28.5
65.0
KHA-888
KHA-888
1044783
-
-
M8 x 1.25
60.0
18.5
13.5
6.5
42.5
28.5
65.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表