L-5 - Socket Mount Leveling Feet - Metal Swivel Base
Essentra Components
Feet, Casters & Glides
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Socket Mount Leveling Feet - Metal Swivel Base
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p01000000/l3_p01020000/p100020/l-5_asmtab.prj},{NB=LE-6},{PN=LE-6},{AMERSID=1094242},{APACID=-},{EMEAID=-},{MATER=Steel - Gold Chromate, with 1/8\" Elastomer Pad - Inch},{A=1/4-20},{MIN=0.31},{B=0.50000000},{CA=0.83},{D=1.00000000},{EA=0.28},{LOAD=800},{MAT=Steel - Gold Chromate - Inch},{C=0.70000},{E=0.15000},{ELASTO=Yes},{PHT=0.450},{R=0.050},{TA=59.000},{SHT=0.320},{SA=15.000},{TD=0.210},{TDIA=0.485},{SDIA=0.560},{EDIA=0.9100},{ETHK=0.1250},{PPATH=p100020_asm_dir/l-5/l-5_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATER
Finish or Coating
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
MIN
Minimum Thread Depth
[Inch]
B
B Width Across Flats
ⁿ/ₐ
CA
C Overall Height
ⁿ/ₐ
D
D Base Diameter
ⁿ/ₐ
EA
E Base Edge Height
ⁿ/ₐ
LOAD
Load Capacity
ⁿ/ₐ
L-5
L-5
1094163
-
-
Steel - Gold Chromate - I...
10-32
0.17
3/8
0.53
3/4
0.11
700
L-6
L-6
1094164
-
-
Steel - Gold Chromate - I...
1/4-20
0.31
1/2
0.70
1
0.15
1,100
L-0
L-0
1094165
-
-
Steel - Gold Chromate - I...
3/8-16
0.38
5/8
7/8
1 1/4
3/16
3,750
L-7
L-7
1094166
-
-
Steel - Gold Chromate - I...
3/8-24
0.38
5/8
7/8
1 1/4
3/16
2,800
L-1
L-1
1094167
-
-
Steel - Gold Chromate - I...
1/2-13
0.44
3/4
1 1/8
1 7/8
1/4
5,000
L-8
L-8
1094168
-
-
Steel - Gold Chromate - I...
1/2-20
0.44
3/4
1 1/8
1 7/8
1/4
3,750
L-2
L-2
1094169
-
-
Steel - Gold Chromate - I...
5/8-11
0.44
7/8
1 1/4
2 1/2
5/16
6,000
L-9
L-9
1094170
-
-
Steel - Gold Chromate - I...
5/8-18
0.44
7/8
1 1/4
2 1/2
5/16
4,500
L-3
L-3
1094171
-
-
Steel - Gold Chromate - I...
3/4-10
0.62
1 1/16
1 1/2
3
1/2
7,200
L-10
L-10
1094172
-
-
Steel - Gold Chromate - I...
3/4-16
0.62
1 1/16
1 1/2
3
1/2
5,400
L-4
L-4
1094173
-
-
Steel - Gold Chromate - I...
1-8
0.81
1 3/8
1 7/8
4
13/32
22,000
L-11
L-11
1094174
-
-
Steel - Gold Chromate - I...
1-12
0.81
1 3/8
1 7/8
4
13/32
22,000
LS-5
LS-5
1094179
-
-
Steel - Clear Chromate - ...
10-32
0.17
3/8
0.53
3/4
0.11
700
LS-16
LS-16
1094180
-
-
Steel - Clear Chromate - ...
1/4-20
0.31
1/2
0.70
1
0.15
1,080
LS-0
LS-0
1094181
-
-
Steel - Clear Chromate - ...
3/8-16
0.38
5/8
7/8
1 1/4
3/16
3,750
LS-1
LS-1
1094182
-
-
Steel - Clear Chromate - ...
1/2-13
0.44
3/4
1 1/8
1 7/8
1/4
5,000
LS-2
LS-2
1094183
-
-
Steel - Clear Chromate - ...
5/8-11
0.44
7/8
1 1/4
2 1/2
5/16
6,000
LS-13
LS-13
1094184
-
-
Steel - Clear Chromate - ...
3/4-10
0.62
1 1/16
1 1/2
3
1/2
7,200
LS-14
LS-14
1094185
-
-
Steel - Clear Chromate - ...
1-8
0.81
1 3/8
1 7/8
4
13/32
21,870
LBK-5
LBK-5
1094188
-
-
Steel - Black Chromate - ...
10-32
0.17
3/8
0.53
3/4
0.11
700
LBK-6
LBK-6
1094189
-
-
Steel - Black Chromate - ...
1/4-20
0.31
1/2
0.70
1
0.15
1,080
LBK-0
LBK-0
1094190
-
-
Steel - Black Chromate - ...
3/8-16
0.38
5/8
7/8
1 1/4
3/16
3,750
LBK-1
LBK-1
1094191
-
-
Steel - Black Chromate - ...
1/2-13
0.44
3/4
1 1/8
1 7/8
1/4
5,000
LBK-2
LBK-2
1094192
-
-
Steel - Black Chromate - ...
5/8-11
0.44
7/8
1 1/4
2 1/2
5/16
6,000
LBK-3
LBK-3
1094193
-
-
Steel - Black Chromate - ...
3/4-10
0.62
1 1/16
1 1/2
3
1/2
7,200
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表