您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
PHR-11 - Hand-Retractable Spring Plungers - Round Knob
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Hand-Retractable Spring Plungers
Hand-Retractable Spring Plungers - Round Knob
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020100/p190140/phr-11.prj},{NB=PHR-4},{PN=PHR-4},{AMERSID=1138756},{APACID=-},{EMEAID=-},{LOCKINGTYPE=Locking Element},{MATERIAL=Steel},{ENDFORCEINIT=1.00},{ENDFORCEFINAL=10.00},{A=1/2-13},{B=0.875},{C=0.25000000},{D=0.249},{E=1.00000000},{F=0.62500000},{G=0.380},{PITCH=0.07692},{A1=0.5000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
LOCKINGTYPE
Locking Type
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
ENDFORCEINIT
End Force Initial
ⁿ/ₐ
ENDFORCEFINAL
End Force Final
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
B
B Thread Length
[Inch]
C
C Nose Length
[Inch]
D
D Nose Diameter
[Inch]
E
E Head Diameter
[Inch]
F
Head and Relief Length
[Inch]
G
G Head Height
[Inch]
PHR-00
PHR-00
1138733
-
-
Standard
Steel
0.50
3.00
10-32
0.400
3/32
0.104
3/8
1/4
0.190
PHR-11
PHR-11
1138739
-
-
Standard
Steel
1.00
4.00
1/4-20
0.500
1/8
0.124
1/2
5/16
0.190
PHR-22
PHR-22
1138745
-
-
Standard
Steel
1.00
6.00
5/16-18
0.625
3/16
0.155
5/8
3/8
0.250
PHR-33
PHR-33
1138751
-
-
Standard
Steel
1.00
8.00
3/8-16
0.750
7/32
0.186
3/4
1/2
0.310
PHR-44
PHR-44
1138757
-
-
Standard
Steel
1.00
10.00
1/2-13
0.875
1/4
0.249
1
5/8
0.380
PHR-0
PHR-0
1138732
-
-
Locking Element
Steel
0.50
3.00
10-32
0.400
3/32
0.104
3/8
1/4
0.190
PHR-1
PHR-1
1138736
-
-
Locking Element
Steel
1.00
4.00
1/4-20
0.500
1/8
0.124
1/2
5/16
0.190
PHR-2
PHR-2
1138744
-
-
Locking Element
Steel
1.00
6.00
5/16-18
0.625
3/16
0.155
5/8
3/8
0.250
PHR-3
PHR-3
1138750
-
-
Locking Element
Steel
1.00
8.00
3/8-16
0.750
7/32
0.186
3/4
1/2
0.310
PHR-4
PHR-4
1138756
-
-
Locking Element
Steel
1.00
10.00
1/2-13
0.875
1/4
0.249
1
5/8
0.380
PHR-00SS
PHR-00SS
1138734
-
-
Standard
Stainless
0.50
3.00
10-32
0.400
3/32
0.104
3/8
1/4
0.190
PHR-11SS
PHR-11SS
1138740
-
-
Standard
Stainless
1.00
4.00
1/4-20
0.500
1/8
0.124
1/2
5/16
0.190
PHR-22SS
PHR-22SS
1138746
-
-
Standard
Stainless
1.00
6.00
5/16-18
0.625
3/16
0.155
5/8
3/8
0.250
PHR-33SS
PHR-33SS
1138752
-
-
Standard
Stainless
1.00
8.00
3/8-16
0.750
7/32
0.186
3/4
1/2
0.310
PHR-44SS
PHR-44SS
1138758
-
-
Standard
Stainless
1.00
10.00
1/2-13
0.875
1/4
0.249
1
5/8
0.380
PHR-0SS
PHR-0SS
1138735
-
-
Locking Element
Stainless
0.50
3.00
10-32
0.400
3/32
0.104
3/8
1/4
0.190
PHR-1SS
PHR-1SS
1138743
-
-
Locking Element
Stainless
1.00
4.00
1/4-20
0.500
1/8
0.124
1/2
5/16
0.190
PHR-2SS
PHR-2SS
1138749
-
-
Locking Element
Stainless
1.00
6.00
5/16-18
0.625
3/16
0.155
5/8
3/8
0.250
PHR-3SS
PHR-3SS
1138755
-
-
Locking Element
Stainless
1.00
8.00
3/8-16
0.750
7/32
0.186
3/4
1/2
0.310
PHR-4SS
PHR-4SS
1138759
-
-
Locking Element
Stainless
1.00
10.00
1/2-13
0.875
1/4
0.249
1
5/8
0.380
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表