您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
NRPM-75 - Hand-Retractable Spring Plungers - Threaded Adapter
Essentra Components
Tooling & Positioning Components
Locating & Positioning Components
Ball & Spring Plungers & Accessories
Hand-Retractable Spring Plungers
Hand-Retractable Spring Plungers - Threaded Adapter
Powered by
CAD模型選擇
{essentra/l1_s00000000/l2_s03000000/l3_s03020000/l4_s03020100/p190150/nrpm-75.prj},{NB=NRPM-80N},{PN=NRPM-80N},{AMERSID=1138956},{APACID=-},{EMEAID=-},{MATERIAL=Light End Pressure - Steel},{LOCKINGTYPE=Locking Element},{INITIALENDFORCE=13.000},{FINALENDFORCE=26.500},{A=M16x2.0},{B=25.400},{C=7.920},{D=8},{E=1/2-13},{F=11.100},{ND=0.50000},{ASKETCH1=16.000},{ESKETCH4=12.7000},{PITCHHELIXSPIRAL=2.000},{PITCH2=1.95384615384615},{STATEEXTRUDE3=U},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
End Pressure and Material
ⁿ/ₐ
LOCKINGTYPE
Locking Type
ⁿ/ₐ
INITIALENDFORCE
End Force Newtons Initial
ⁿ/ₐ
FINALENDFORCE
End Force Newtons Final
ⁿ/ₐ
A
A Body Thread Size
ⁿ/ₐ
B
B Body Thread Length
[mm]
C
C Plunger Length
[mm]
D
D Plunger Diameter
[mm]
E
E Thread Size
ⁿ/ₐ
F
F Thread Length
[mm]
NRPM-75
NRPM-75
1138946
-
-
Light End Pressure - Stee...
Standard
2.000
9.000
M5x0.8
10.300
2.360
2
10-32
5.900
NRPM-76
NRPM-76
1138948
-
-
Light End Pressure - Stee...
Standard
2.000
11.000
M6x1.0
12.700
3.170
3
10-32
5.900
NRPM-77
NRPM-77
1138950
-
-
Light End Pressure - Stee...
Standard
3.000
13.000
M8x1.25
15.800
4.750
4
1/4-20
8.700
NRPM-78
NRPM-78
1138951
-
-
Light End Pressure - Stee...
Standard
3.000
18.000
M10x1.5
19.000
5.500
5
5/16-18
10.300
NRPM-79
NRPM-79
1138953
-
-
Light End Pressure - Stee...
Standard
5.500
22.000
M12x1.75
22.200
6.350
6
3/8-16
11.100
NRPM-80
NRPM-80
1138955
-
-
Light End Pressure - Stee...
Standard
13.000
26.500
M16x2.0
25.400
7.920
8
1/2-13
11.100
NRPM-75N
NRPM-75N
1138947
-
-
Light End Pressure - Stee...
Locking Element
2.000
9.000
M5x0.8
10.300
2.360
2
10-32
5.900
NRPM-76N
NRPM-76N
1138949
-
-
Light End Pressure - Stee...
Locking Element
2.000
11.000
M6x1.0
12.700
3.170
3
10-32
5.900
NRPM-78N
NRPM-78N
1138952
-
-
Light End Pressure - Stee...
Locking Element
3.000
18.000
M10x1.5
19.000
5.500
5
5/16-18
10.300
NRPM-79N
NRPM-79N
1138954
-
-
Light End Pressure - Stee...
Locking Element
5.500
22.000
M12x1.75
22.200
6.350
6
3/8-16
11.100
NRPM-80N
NRPM-80N
1138956
-
-
Light End Pressure - Stee...
Locking Element
13.000
26.500
M16x2.0
25.400
7.920
8
1/2-13
11.100
NRPM-81
NRPM-81
1138957
-
-
Heavy End Pressure - Stee...
Standard
4.500
15.500
M5x0.8
10.300
2.360
2
10-32
5.900
NRPM-82
NRPM-82
1138959
-
-
Heavy End Pressure - Stee...
Standard
4.500
22.000
M6x1.0
12.700
3.170
3
10-32
5.900
NRPM-83
NRPM-83
1138961
-
-
Heavy End Pressure - Stee...
Standard
6.500
26.500
M8x1.25
15.800
4.750
4
1/4-20
8.700
NRPM-84
NRPM-84
1138963
-
-
Heavy End Pressure - Stee...
Standard
6.500
35.500
M10x1.5
19.000
5.500
5
5/16-18
10.300
NRPM-85
NRPM-85
1138965
-
-
Heavy End Pressure - Stee...
Standard
11.000
44.500
M12x1.75
22.200
6.350
6
3/8-16
11.100
NRPM-86
NRPM-86
1138967
-
-
Heavy End Pressure - Stee...
Standard
22.000
44.500
M16x2.0
25.400
7.920
8
1/2-13
11.100
NRPM-81N
NRPM-81N
1138958
-
-
Heavy End Pressure - Stee...
Locking Element
4.500
15.500
M5x0.8
10.300
2.360
2
10-32
5.900
NRPM-82N
NRPM-82N
1138960
-
-
Heavy End Pressure - Stee...
Locking Element
4.500
22.000
M6x1.0
12.700
3.170
3
10-32
5.900
NRPM-83N
NRPM-83N
1138962
-
-
Heavy End Pressure - Stee...
Locking Element
6.500
26.500
M8x1.25
15.800
4.750
4
1/4-20
8.700
NRPM-84N
NRPM-84N
1138964
-
-
Heavy End Pressure - Stee...
Locking Element
6.500
35.500
M10x1.5
19.000
5.500
5
5/16-18
10.300
NRPM-85N
NRPM-85N
1138966
-
-
Heavy End Pressure - Stee...
Locking Element
11.000
44.500
M12x1.75
22.200
6.350
6
3/8-16
11.100
NRPM-86N
NRPM-86N
1138968
-
-
Heavy End Pressure - Stee...
Locking Element
22.000
44.500
M16x2.0
25.400
7.920
8
1/2-13
11.100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表