BTS005A - Male To Female Standoff - Hexagonal, Metal
Essentra Components
PCB & Electronics Hardware
Spacers & Standoffs
Male To Female Standoff
Male To Female Standoff - Hexagonal, Metal
Powered by
CAD模型選擇
{essentra/l1_t00000000/l2_t11000000/l3_t11020000/p160140/bts005a.prj},{NB=BTS120A},{PN=BTS120A},{AMERSID=1129180},{APACID=-},{EMEAID=-},{MAT=Brass with Nickel Plating},{THERAD=6-32},{L=0.625},{TL=0.250},{A=0.375},{PQ=500},{WAF=0.250},{NTS=0.138},{PITCH=0.03125}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
THERAD
Thread
ⁿ/ₐ
L
L Standoff Height
[Inch]
TL
TL External Thread Length
[Inch]
A
A Internal Thread Depth
[Inch]
PQ
Pack Quantity
[Inch]
BTS005A
BTS005A
1129168
-
-
Brass with Nickel Plating
4-40
0.250
0.187
0.250
500
BTS010A
BTS010A
1129169
-
-
Brass with Nickel Plating
4-40
0.375
0.187
0.250
500
BTS015A
BTS015A
1129170
-
-
Brass with Nickel Plating
4-40
0.500
0.187
0.250
500
BTS020A
BTS020A
1129171
-
-
Brass with Nickel Plating
4-40
0.625
0.187
0.250
500
BTS025A
BTS025A
1129172
-
-
Brass with Nickel Plating
4-40
0.750
0.187
0.250
500
BTS030A
BTS030A
1129173
-
-
Brass with Nickel Plating
4-40
0.875
0.187
0.250
250
BTS035A
BTS035A
1129174
-
-
Brass with Nickel Plating
4-40
1.000
0.187
0.250
250
BTS040A
BTS040A
1129175
-
-
Brass with Nickel Plating
4-40
1.250
0.187
0.250
100
BTS045A
BTS045A
1129176
-
-
Brass with Nickel Plating
4-40
1.500
0.187
0.250
100
BTS105A
BTS105A
1129177
-
-
Brass with Nickel Plating
6-32
0.250
0.250
0.375
500
BTS110A
BTS110A
1129178
-
-
Brass with Nickel Plating
6-32
0.375
0.250
0.375
500
BTS115A
BTS115A
1129179
-
-
Brass with Nickel Plating
6-32
0.500
0.250
0.375
500
BTS120A
BTS120A
1129180
-
-
Brass with Nickel Plating
6-32
0.625
0.250
0.375
500
BTS125A
BTS125A
1129181
-
-
Brass with Nickel Plating
6-32
0.750
0.250
0.375
500
BTS130A
BTS130A
1129182
-
-
Brass with Nickel Plating
6-32
0.875
0.250
0.375
250
BTS135A
BTS135A
1129183
-
-
Brass with Nickel Plating
6-32
1.000
0.250
0.375
250
BTS140A
BTS140A
1129184
-
-
Brass with Nickel Plating
6-32
1.250
0.250
0.375
100
BTS145A
BTS145A
1129185
-
-
Brass with Nickel Plating
6-32
1.500
0.250
0.375
100
BTS205A
BTS205A
1129186
-
-
Brass with Nickel Plating
8-32
0.250
0.375
0.375
500
BTS210A
BTS210A
1129187
-
-
Brass with Nickel Plating
8-32
0.375
0.375
0.375
500
BTS215A
BTS215A
1129188
-
-
Brass with Nickel Plating
8-32
0.500
0.375
0.375
500
BTS220A
BTS220A
1129189
-
-
Brass with Nickel Plating
8-32
0.625
0.375
0.375
500
BTS225A
BTS225A
1129190
-
-
Brass with Nickel Plating
8-32
0.750
0.375
0.375
500
BTS230A
BTS230A
1129191
-
-
Brass with Nickel Plating
8-32
0.875
0.375
0.375
250
BTS235A
BTS235A
1129192
-
-
Brass with Nickel Plating
8-32
1.000
0.375
0.375
250
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表